Menu Search

Masking Straight Caps

In stock

These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.

Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.

Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.

  • Materials: Silicone 60F (316C) and EPDM 425F (218C)
  • Colors: Blue, Black, White, Green, Grey, Pink and Yellow
  • Hardness: Durometer (Shore A) 55+5

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Maximum Temperature View
$1.1794 - $7.6398 1000 In stock
1.350 in
1.750 in
600 °F
$0.2311 - $1.4966 4750 In stock
0.340 in
1.000 in
600 °F
$0.4133 - $2.664 399 In stock
0.562 in
1.500 in
600 °F
$0.6936 - $4.486 800 In stock
0.970 in
1.500 in
600 °F
$2.0962 - $13.5554 500 In stock
1.875 in
2.000 in
600 °F
$0.1265 - $0.7817 11250 In stock
0.140 in
1.000 in
600 °F
$0.1926 - $1.2458 2500 In stock
0.312 in
1.000 in
600 °F
$0.4213 - $2.723 250 In stock
0.535 in
1.500 in
600 °F
$0.6485 - $4.1922 1349 In stock
0.937 in
1.500 in
600 °F
$1.914 - $12.3803 450 In stock
1.750 in
2.000 in
600 °F
$0.1156 - $0.7152 12000 In stock
0.100 in
1.000 in
600 °F
$0.1799 - $1.1638 2300 In stock
0.250 in
1.000 in
600 °F
$0.3547 - $2.2724 2247 In stock
0.480 in
1.500 in
600 °F
$0.519 - $3.3498 700 In stock
0.780 in
1.500 in
600 °F
$0.1156 - $0.7152 5000 In stock
0.109 in
0.750 in
600 °F
$0.1861 - $1.2029 3000 In stock
0.281 in
1.000 in
600 °F
$0.3664 - $2.39 396 In stock
0.500 in
1.500 in
600 °F
$0.527 - $3.4282 499 In stock
0.812 in
1.500 in
600 °F
$1.2811 - $8.2861 2950 In stock
1.500 in
1.750 in
600 °F
$0.0904 - $0.557 10000 In stock
0.062 in
1.000 in
600 °F
  • of 6
Masking Straight Cap & Plug - Cap Inside Diameter - 34.3 mm | 1.350 in ; ; White

SC135017

Price Range
$7.6398 - $1.1794

Stock Levels
1000 In stock
Attributes
  • Cap Inside Diameter
    1.350 in
  • Inside Height
    1.750 in
  • Maximum Temperature
    600 °F
  • Color
    White
  • Fitting Style
    Push-Fit
Masking Straight Cap & Plug - Cap Inside Diameter - 8.6 mm | 0.340 in ; ; Pink

SC034010

Price Range
$1.4966 - $0.2311

Stock Levels
4750 In stock
Attributes
  • Cap Inside Diameter
    0.340 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    Pink
  • Compatible Thread Sizes (All)
    M10
Masking Straight Cap & Plug - Cap Inside Diameter - 14.3 mm | 0.562 in ; ; Blue

SC056215

Price Range
$2.664 - $0.4133

Stock Levels
399 In stock
Attributes
  • Cap Inside Diameter
    0.562 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Blue
  • Compatible Thread Sizes (All)
    M15
Masking Straight Cap & Plug - Cap Inside Diameter - 24.6 mm | 0.970 in ; ; Pink

SC097015

Price Range
$4.486 - $0.6936

Stock Levels
800 In stock
Attributes
  • Cap Inside Diameter
    0.970 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Pink
  • Compatible Thread Sizes (All)
    1-8,M25
Masking Straight Cap & Plug - Cap Inside Diameter - 47.6 mm | 1.875 in ; ; Gray

SC187520

Price Range
$13.5554 - $2.0962

Stock Levels
500 In stock
Attributes
  • Cap Inside Diameter
    1.875 in
  • Inside Height
    2.000 in
  • Maximum Temperature
    600 °F
  • Color
    Gray
  • Fitting Style
    Push-Fit
Masking Straight Cap & Plug - Cap Inside Diameter - 3.6 mm | 0.140 in ; ; White

SC014010

Price Range
$0.7817 - $0.1265

Stock Levels
11250 In stock
Attributes
  • Cap Inside Diameter
    0.140 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    White
  • Compatible Thread Sizes (All)
    M4,8-32
Masking Straight Cap & Plug - Cap Inside Diameter - 7.9 mm | 0.312 in ; ; White

SC031210

Price Range
$1.2458 - $0.1926

Stock Levels
2500 In stock
Attributes
  • Cap Inside Diameter
    0.312 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    White
  • Fitting Style
    Push-Fit
Masking Straight Cap & Plug - Cap Inside Diameter - 13.6 mm | 0.535 in ; ; Yellow

SC053515

Price Range
$2.723 - $0.4213

Stock Levels
250 In stock
Attributes
  • Cap Inside Diameter
    0.535 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Yellow
  • Compatible Thread Sizes (All)
    9/16-12,M14
Masking Straight Cap & Plug - Cap Inside Diameter - 23.8 mm | 0.937 in ; ; White

SC093715

Price Range
$4.1922 - $0.6485

Stock Levels
1349 In stock
Attributes
  • Cap Inside Diameter
    0.937 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    White
  • Compatible Thread Sizes (All)
    M24
Masking Straight Cap & Plug - Cap Inside Diameter - 44.5 mm | 1.750 in ; ; Yellow

SC175020

Price Range
$12.3803 - $1.914

Stock Levels
450 In stock
Attributes
  • Cap Inside Diameter
    1.750 in
  • Inside Height
    2.000 in
  • Maximum Temperature
    600 °F
  • Color
    Yellow
  • Compatible Thread Sizes (All)
    1-3/4-5
Masking Straight Cap & Plug - Cap Inside Diameter - 2.5 mm | 0.100 in ; ; Green

SC010010

Price Range
$0.7152 - $0.1156

Stock Levels
12000 In stock
Attributes
  • Cap Inside Diameter
    0.100 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    Green
  • Compatible Thread Sizes (All)
    #4-40
Masking Straight Cap & Plug - Cap Inside Diameter - 6.4 mm | 0.250 in ; ; Gray

SC025010

Price Range
$1.1638 - $0.1799

Stock Levels
2300 In stock
Attributes
  • Cap Inside Diameter
    0.250 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    Gray
  • Compatible Thread Sizes (All)
    5/16-18
Masking Straight Cap & Plug - Cap Inside Diameter - 12.2 mm | 0.480 in ; ; Pink

SC048015

Price Range
$2.2724 - $0.3547

Stock Levels
2247 In stock
Attributes
  • Cap Inside Diameter
    0.480 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Pink
  • Compatible Thread Sizes (All)
    1/2-13
Masking Straight Cap & Plug - Cap Inside Diameter - 19.8 mm | 0.780 in ; ; Blue

SC078015

Price Range
$3.3498 - $0.519

Stock Levels
700 In stock
Attributes
  • Cap Inside Diameter
    0.780 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Blue
  • Fitting Style
    Push-Fit
Masking Straight Cap & Plug - Cap Inside Diameter - 2.8 mm | 0.109 in ; ; Gray

SC010907

Price Range
$0.7152 - $0.1156

Stock Levels
5000 In stock
Attributes
  • Cap Inside Diameter
    0.109 in
  • Inside Height
    0.750 in
  • Maximum Temperature
    600 °F
  • Color
    Gray
  • Compatible Thread Sizes (All)
    #5-40,M3
Masking Straight Cap & Plug - Cap Inside Diameter - 7.1 mm | 0.281 in ; ; Blue

SC028110

Price Range
$1.2029 - $0.1861

Stock Levels
3000 In stock
Attributes
  • Cap Inside Diameter
    0.281 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/16-18
Masking Straight Cap & Plug - Cap Inside Diameter - 12.7 mm | 0.500 in ; ; Green

SC050015

Price Range
$2.39 - $0.3664

Stock Levels
396 In stock
Attributes
  • Cap Inside Diameter
    0.500 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Green
  • Compatible Thread Sizes (All)
    M15
Masking Straight Cap & Plug - Cap Inside Diameter - 20.6 mm | 0.812 in ; ; Gray

SC081215

Price Range
$3.4282 - $0.527

Stock Levels
499 In stock
Attributes
  • Cap Inside Diameter
    0.812 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Color
    Gray
  • Compatible Thread Sizes (All)
    M24
Masking Straight Cap & Plug - Cap Inside Diameter - 38.1 mm | 1.500 in ; ; Green

SC150017

Price Range
$8.2861 - $1.2811

Stock Levels
2950 In stock
Attributes
  • Cap Inside Diameter
    1.500 in
  • Inside Height
    1.750 in
  • Maximum Temperature
    600 °F
  • Color
    Green
  • Compatible Thread Sizes (All)
    1-1/4-7,M39
Masking Straight Cap & Plug - Cap Inside Diameter - 1.6 mm | 0.062 in ; ; Blue

SC006210

Price Range
$0.557 - $0.0904

Stock Levels
10000 In stock
Attributes
  • Cap Inside Diameter
    0.062 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Color
    Blue
  • Compatible Thread Sizes (All)
    M2