These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| SC015610 | $0.1452 - $0.8972 | 900 In stock | 
0.156 in
 
4 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | |
| $0.237 - $1.5281 | 500 In stock | 
0.375 in
 
9.5 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.439 - $2.8405 | 250 In stock | 
0.600 in
 
15.2 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.7033 - $4.5641 | 550 In stock | 
1.000 in
 
25.4 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $2.39 - $15.3577 | 50 In stock | 
2.000 in
 
50.8 mm
 | 
2.000 in
 
50.8 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.2546 - $1.6514 | 550 In stock | 
0.406 in
 
10.3 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.4682 - $3.0364 | 400 In stock | 
0.687 in
 
17.4 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.1156 - $0.7152 | 12000 In stock | 
0.100 in
 
2.5 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.1799 - $1.1638 | 2300 In stock | 
0.250 in
 
6.4 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.3547 - $2.2724 | 2247 In stock | 
0.480 in
 
12.2 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.3664 - $2.39 | 396 In stock | 
0.500 in
 
12.7 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $1.2811 - $8.2861 | 2950 In stock | 
1.500 in
 
38.1 mm
 | 
1.750 in
 
44.5 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.0904 - $0.557 | 10000 In stock | 
0.062 in
 
1.6 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.1861 - $1.2029 | 1495 In stock | 
0.223 in
 
5.7 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.2702 - $1.7454 | 850 In stock | 
0.437 in
 
11.1 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.4133 - $2.664 | 399 In stock | 
0.562 in
 
14.3 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.1265 - $0.7817 | 11250 In stock | 
0.140 in
 
3.6 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.6485 - $4.1922 | 1349 In stock | 
0.937 in
 
23.8 mm
 | 
1.500 in
 
38.1 mm
 | 
600 °F
 
315.6 °C
 | ||
| $1.914 - $12.3803 | 450 In stock | 
1.750 in
 
44.5 mm
 | 
2.000 in
 
50.8 mm
 | 
600 °F
 
315.6 °C
 | ||
| $0.1292 - $0.7973 | 6099 In stock | 
0.148 in
 
3.8 mm
 | 
1.000 in
 
25.4 mm
 | 
600 °F
 
315.6 °C
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue