Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Color | Finish | Body Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
40012181 | $6.78 - $7.34 | 270 In stock |
1.339 in
34.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.339 in
34.0 mm
|
|
$5.54 - $6.03 | 200 In stock |
1.339 in
34.0 mm
|
Black
|
Black Powder-Coated
|
Nylon
|
1.339 in
34.0 mm
|
||
$3.55 - $3.82 | 41 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$4.46 - $4.99 | 1600 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.291 in
32.8 mm
|
||
$3.86 - $4.22 | 178 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
$3.86 - $4.22 | 140 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$3.55 - $3.82 | 90 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$3.55 - $3.82 | 100 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$8.62 - $9.33 | 120 In stock |
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.299 in
33.0 mm
|
||
$7.38 - $7.99 | 214 In stock |
2.756 in
70.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.906 in
23.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue