Menu Search

Mounting Cable Ties - Push-In, No Tension Wings

In stock

Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Length Minimum Loop Tensile Strength View
NTA20347PMTG $0.238 - $0.2984 Request the lead time here
0.250 in
8.000 in
50.0 lb
$0.1169 - $0.1466 296100 In stock
0.189 in
6.614 in
40.0 lb
NTA20347PMTGB $0.1014 - $0.1281 5100 In stock
0.250 in
8.000 in
50.0 lb
WIT-50RLA-1 $0.1778 - $0.2664 1000 In stock
0.252 in
5.315 in
22.0 kg
$0.1926 - $0.29 1000 In stock
0.25 in
7.874 in
22.0 kg
WIT-50RLA-M $0.1255 - $0.316 153000 In stock
0.185 in
8.858 in
22.0 kg
$0.1854 - $0.2777 7000 In stock
0.25 in
6.693 in
22.0 kg
Mounting Cable Tie - 0.189 in ; 203.2 mm | 8.000 in

NTA20347PMTG

Price Range
$0.2984 - $0.238

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8.000 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push-Fit ; Non-Releasable Head ; 168.0 mm | 6.614 in

NTA15535PMTG

Price Range
$0.1466 - $0.1169

Stock Levels
296100 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    40.0 lb
  • Overall Length
    6.614 in
  • Head Type
    Non-Releasable Head
Mounting Cable Tie - 0.189 in ; 203.2 mm | 8.000 in

NTA20347PMTGB

Price Range
$0.1281 - $0.1014

Stock Levels
5100 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8.000 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push Fit ; ; 135.1 mm | 5.320 in

WIT-50RLA-1

Price Range
$0.2664 - $0.1778

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    5.315 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push Fit ; ; 199.9 mm | 7.870 in

WIT-50RLA-3

Price Range
$0.29 - $0.1926

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    7.874 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push Fit ; ; 225.3 mm | 8.870 in

WIT-50RLA-M

Price Range
$0.316 - $0.1255

Stock Levels
153000 In stock
Attributes
  • Compatible Hole Diameter
    0.185 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    8.858 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push Fit ; ; 169.9 mm | 6.690 in

WIT-50RLA-2

Price Range
$0.2777 - $0.1854

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    6.693 in
  • Overall Width
    0.189 in