Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nail On Glides are used to make moving, gliding, and sliding of furniture easier. A Nail Glide can also commonly be used to help protect flooring and other surfaces, as well as in notice reduction.
These Nail In Glides easily knock into place, and are available in a choice of finishes for a smooth glide action.
Available in High-Density Polyethylene (HDPE) with a Nickel Plated Nail, in a choice of Natural or Brown appearance - these Tack Glides are ideal for wooden furniture. Also available in Natural Polytetrafluoroethylene (PTFE), which is ideal when easy movement is essential.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Base Diameter | View | |
---|---|---|---|---|---|
$0.5038 - $0.5924 | 1000 In stock |
PTFE
|
0.748 in
19.0 mm
|
||
$1.2618 - $1.4859 | 4266 In stock |
PTFE
|
1.457 in
37.0 mm
|
||
$0.5457 - $0.6426 | Request the lead time here |
PTFE
|
0.866 in
22.0 mm
|
||
$0.6426 - $0.7563 | 3600 In stock |
PTFE
|
0.984 in
25.0 mm
|
||
$0.8786 - $1.0326 | 3807 In stock |
PTFE
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue