Menu Search

Nail-On Glides

In stock

Nail On Glides are used to make moving, gliding, and sliding of furniture easier. A Nail Glide can also commonly be used to help protect flooring and other surfaces, as well as in notice reduction.

These Nail In Glides easily knock into place, and are available in a choice of finishes for a smooth glide action.

Available in High-Density Polyethylene (HDPE) with a Nickel Plated Nail, in a choice of Natural or Brown appearance - these Tack Glides are ideal for wooden furniture. Also available in Natural Polytetrafluoroethylene (PTFE), which is ideal when easy movement is essential.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Base Material Base Diameter View
TKG1030A $0.0638 - $0.1498 5400 In stock
PE
0.875 in
$0.0459 - $0.1075 6406 In stock
PE
0.622 in
$0.0511 - $0.1199 18070 In stock
PE
0.752 in
$0.051 - $0.1194 6303 In stock
PE
0.752 in
$0.0652 - $0.1529 16500 In stock
PE
1 in
TKG1030B $0.0638 - $0.1498 5000 In stock
PE
0.875 in
$0.0652 - $0.1532 6000 In stock
PE
1 in
$0.0459 - $0.1075 57400 In stock
PE
0.622 in
Nail-On Glide - Base Material - PE ; Base Diameter - 22.23 mm | 0.875 in ; Color - Natural

TKG1030A

Price Range
$0.1498 - $0.0638

Stock Levels
5400 In stock
Attributes
  • Base Diameter
    0.875 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Natural
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 15.8 mm | 0.622 in ; Color - Natural

TKG1010A

Price Range
$0.1075 - $0.0459

Stock Levels
6406 In stock
Attributes
  • Base Diameter
    0.622 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Natural
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 19.1 mm | 0.752 in ; Color - Natural

TKG1020A

Price Range
$0.1199 - $0.0511

Stock Levels
18070 In stock
Attributes
  • Base Diameter
    0.752 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Natural
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 19.1 mm | 0.752 in ; Color - Brown

TKG1020B

Price Range
$0.1194 - $0.051

Stock Levels
6303 In stock
Attributes
  • Base Diameter
    0.752 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Brown
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 25.4 mm | 1 in ; Color - Brown

TKG1040B

Price Range
$0.1529 - $0.0652

Stock Levels
16500 In stock
Attributes
  • Base Diameter
    1 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Brown
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 22.23 mm | 0.875 in ; Color - Brown

TKG1030B

Price Range
$0.1498 - $0.0638

Stock Levels
5000 In stock
Attributes
  • Base Diameter
    0.875 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Brown
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 25.4 mm | 1 in ; Color - Natural

TKG1040A

Price Range
$0.1532 - $0.0652

Stock Levels
6000 In stock
Attributes
  • Base Diameter
    1 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Natural
  • Nail Material
    Steel
Nail-On Glide - Base Material - PE ; Base Diameter - 15.8 mm | 0.622 in ; Color - Brown

TKG1010B

Price Range
$0.1075 - $0.0459

Stock Levels
57400 In stock
Attributes
  • Base Diameter
    0.622 in
  • Length Under Head
    0.719 in
  • Base Material
    PE
  • Color
    Brown
  • Nail Material
    Steel