Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, Elastomeric PE, PE Color: Black, Blue, Natural, Yellow, Red Series Code: SR1062,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
111 results
Product SKUs information
Item Code Price range Availability Color Material D H View
$0.4103 - $0.6383 Request the lead time here
Black
LDPE
0.591 in
1.85 in
$0.5015 - $0.7801 Request the lead time here
Black
LDPE
1.102 in
1.181 in
$0.0347 - $0.054 8000 In stock
Black
LDPE
0.709 in
1.496 in
$0.4559 - $0.7092 Request the lead time here
Black
LDPE
0.945 in
1.181 in
$0.0521 - $0.0811 2000 In stock
Black
LDPE
0.787 in
1.654 in
$0.2209 - $0.3436 Request the lead time here
Black
LDPE
0.748 in
1.457 in
$0.8296 - $1.2905 Request the lead time here
Black
LDPE
1.575 in
2.283 in
$0.3738 - $0.5814 Request the lead time here
Black
LDPE
1.339 in
1.181 in
$0.7842 - $1.2198 Request the lead time here
Black
LDPE
1.181 in
2.126 in
$0.2428 - $0.3777 Request the lead time here
Black
LDPE
0.846 in
1.85 in
$0.0613 - $0.0953 6000 In stock
Black
LDPE
0.866 in
1.772 in
$0.0661 - $0.1028 Request the lead time here
Black
LDPE
0.63 in
1.575 in
$1.0121 - $1.5743 Request the lead time here
Black
LDPE
1.87 in
2.52 in
$0.0426 - $0.2459 286408 In stock
Blue
LDPE
$0.0373 - $0.2157 148600 In stock
Blue
LDPE
$0.036 - $0.2081 143000 In stock
Blue
LDPE
0.28 in
0.874 in
$0.0797 - $0.4616 2000 In stock
Red
LDPE
$1.3324 - $7.7139 Request the lead time here
Yellow
LDPE
$0.0568 - $0.3286 89644 In stock
Blue
LDPE
0.626 in
0.374 in
$0.2882 - $1.6682 39275 In stock
Blue
LDPE
1 in
1.752 in
  • of 6
Non-Threaded End Caps - Black ; ;

20595876

Price Range
$0.6383 - $0.4103

Stock Levels
Request the lead time here
Attributes
  • D
    0.591 in
  • H
    1.85 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595951

Price Range
$0.7801 - $0.5015

Stock Levels
Request the lead time here
Attributes
  • D
    1.102 in
  • H
    1.181 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595890

Price Range
$0.054 - $0.0347

Stock Levels
8000 In stock
Attributes
  • D
    0.709 in
  • H
    1.496 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595944

Price Range
$0.7092 - $0.4559

Stock Levels
Request the lead time here
Attributes
  • D
    0.945 in
  • H
    1.181 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595913

Price Range
$0.0811 - $0.0521

Stock Levels
2000 In stock
Attributes
  • D
    0.787 in
  • H
    1.654 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595906

Price Range
$0.3436 - $0.2209

Stock Levels
Request the lead time here
Attributes
  • D
    0.748 in
  • H
    1.457 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595982

Price Range
$1.2905 - $0.8296

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • H
    2.283 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595975

Price Range
$0.5814 - $0.3738

Stock Levels
Request the lead time here
Attributes
  • D
    1.339 in
  • H
    1.181 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595968

Price Range
$1.2198 - $0.7842

Stock Levels
Request the lead time here
Attributes
  • D
    1.181 in
  • H
    2.126 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595920

Price Range
$0.3777 - $0.2428

Stock Levels
Request the lead time here
Attributes
  • D
    0.846 in
  • H
    1.85 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595937

Price Range
$0.0953 - $0.0613

Stock Levels
6000 In stock
Attributes
  • D
    0.866 in
  • H
    1.772 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595883

Price Range
$0.1028 - $0.0661

Stock Levels
Request the lead time here
Attributes
  • D
    0.63 in
  • H
    1.575 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps - Black ; ;

20595999

Price Range
$1.5743 - $1.0121

Stock Levels
Request the lead time here
Attributes
  • D
    1.87 in
  • H
    2.52 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard - Blue Inside Diameter 9.5 mm | 0.375 in ; Inside Height 22.2 mm | 0.875 in ;

A3/8W/RA

Price Range
$0.2459 - $0.0426

Stock Levels
286408 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Fitting Style
    Push-Fit
  • Inside Height
    0.875 in
Round End Caps - Standard - Blue Inside Diameter 8 mm | 0.313 in ; Inside Height 22.2 mm | 0.875 in ;

A5/16W/RA

Price Range
$0.2157 - $0.0373

Stock Levels
148600 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Fitting Style
    Push-Fit
  • Inside Height
    0.875 in
Non-Threaded End Caps - Blue Inside Diameter7.1 mm | 0.281 in ; Inside Height 22.2 mm | 0.875 in

A9/32A

Price Range
$0.2081 - $0.036

Stock Levels
143000 In stock
Attributes
  • D
    0.28 in
  • H
    0.874 in
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3926909790
Round End Caps - Standard - Red Inside Diameter 20 mm | 0.787 in ; Inside Height 20 mm | 0.787 in ;

AR125A

Price Range
$0.4616 - $0.0797

Stock Levels
2000 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Fitting Style
    Push-Fit
  • Inside Height
    0.787 in
Round End Caps - Standard - Yellow Inside Diameter 110 mm | 4.331 in ; Inside Height 34.6 mm | 1.362 in ;

AR165A

Price Range
$7.7139 - $1.3324

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Low-Density Polyethylene
  • Fitting Style
    Push-Fit
  • Inside Height
    1.362 in
Non-Threaded End Caps - Blue Inside Diameter15.9 mm | 0.625 in ; Inside Height 9.5 mm | 0.375 in

AS5/8A

Price Range
$0.3286 - $0.0568

Stock Levels
89644 In stock
Attributes
  • D
    0.626 in
  • H
    0.374 in
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps - Blue Inside Diameter25.4 mm | 1.000 in ; Inside Height 44.5 mm | 1.750 in

L1B

Price Range
$1.6682 - $0.2882

Stock Levels
39275 In stock
Attributes
  • D
    1 in
  • H
    1.752 in
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Commodity Code
    3926909790