Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0361 - $0.042 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.0363 - $0.0423 | 4000 In stock |
#2-56
|
|
0.250 in
6.4 mm
|
||
| $0.0363 - $0.0423 | 7000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0406 - $0.0474 | 1000 In stock |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.0366 - $0.0427 | 3000 In stock |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.0386 - $0.0448 | Request the lead time here |
#6-32
|
|
1.250 in
31.8 mm
|
||
| $0.0372 - $0.0433 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.0376 - $0.0438 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.035 - $0.0408 | Request the lead time here |
#4-40
|
|
0.313 in
8 mm
|
||
| $0.0377 - $0.0441 | 24000 In stock |
#2-56
|
|
0.625 in
15.9 mm
|
||
| $0.0424 - $0.0497 | 1000 In stock |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.0364 - $0.0424 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.038 - $0.0443 | 1000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.038 - $0.0443 | 1000 In stock |
#2-56
|
|
0.750 in
19.1 mm
|
||
| $0.0353 - $0.0414 | 2000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0349 - $0.0407 | Request the lead time here |
#2-56
|
|
0.281 in
7.1 mm
|
||
| $0.0421 - $0.0491 | 4000 In stock |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.0348 - $0.0405 | Request the lead time here |
#2-56
|
|
0.250 in
6.4 mm
|
||
| $0.0377 - $0.0441 | 1000 In stock |
#2-56
|
|
0.625 in
15.9 mm
|
||
| $0.0364 - $0.0423 | 12000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue