Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0375 - $0.0436 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
| $0.0392 - $0.0457 | Request the lead time here |
#6-32
|
|
0.563 in
14.3 mm
|
||
| 010632CD150 | $0.0417 - $0.0486 | 9000 In stock |
#6-32
|
|
1.500 in
38.1 mm
|
|
| $0.04 - $0.0465 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.0405 - $0.0473 | 1000 In stock |
#8-32
|
|
1.250 in
31.8 mm
|
||
| $0.04 - $0.0465 | 10000 In stock |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.041 - $0.0478 | 15000 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
| $0.0424 - $0.0497 | 1000 In stock |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.0354 - $0.0416 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.038 - $0.0443 | 1000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0402 - $0.0467 | Request the lead time here |
#2-56
|
0.462 in
11.7 mm
|
0.281 in
7.1 mm
|
||
| $0.0412 - $0.0481 | Request the lead time here |
#4-40
|
0.631 in
16 mm
|
0.563 in
14.3 mm
|
||
| $0.0476 - $0.0556 | Request the lead time here |
#4-40
|
1.818 in
46.2 mm
|
1.750 in
44.5 mm
|
||
| $0.0414 - $0.0485 | Request the lead time here |
#4-40
|
0.860 in
21.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0418 - $0.0487 | Request the lead time here |
#4-40
|
0.985 in
25 mm
|
0.750 in
19.1 mm
|
||
| $0.0397 - $0.0463 | Request the lead time here |
#2-56
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0412 - $0.0481 | Request the lead time here |
#2-56
|
0.744 in
18.9 mm
|
0.563 in
14.3 mm
|
||
| $0.0384 - $0.0446 | Request the lead time here |
#4-40
|
0.349 in
8.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0418 - $0.0487 | Request the lead time here |
#2-56
|
0.931 in
23.6 mm
|
0.750 in
19.1 mm
|
||
| $0.0397 - $0.0463 | Request the lead time here |
#2-64
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue