Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.044 - $0.0512 | Request the lead time here |
#8-32
|
0.657 in
16.7 mm
|
0.313 in
8 mm
|
||
| $0.0369 - $0.0506 | Request the lead time here |
#10-24
|
1.373 in
34.9 mm
|
1.250 in
31.8 mm
|
||
| $0.0414 - $0.0485 | Request the lead time here |
#6-32
|
0.478 in
12.1 mm
|
0.188 in
4.8 mm
|
||
| $0.047 - $0.0549 | Request the lead time here |
#10-32
|
0.748 in
19 mm
|
0.625 in
15.9 mm
|
||
| $0.046 - $0.0536 | Request the lead time here |
#8-32
|
1.230 in
31.2 mm
|
1.125 in
28.6 mm
|
||
| $0.0361 - $0.0496 | Request the lead time here |
#8-32
|
1.855 in
47.1 mm
|
1.750 in
44.5 mm
|
||
| $0.0435 - $0.0507 | Request the lead time here |
#8-32
|
0.532 in
13.5 mm
|
0.188 in
4.8 mm
|
||
| $0.0443 - $0.0516 | 3000 In stock |
#8-32
|
0.782 in
19.9 mm
|
0.438 in
11.1 mm
|
||
| $0.0368 - $0.0506 | Request the lead time here |
#8-32
|
2.344 in
59.5 mm
|
2.000 in
50.8 mm
|
||
| $0.041 - $0.0476 | Request the lead time here |
#6-32
|
0.384 in
9.8 mm
|
0.094 in
2.4 mm
|
||
| $0.0542 - $0.0632 | Request the lead time here |
#6-32
|
0.978 in
24.8 mm
|
0.688 in
17.5 mm
|
||
| $0.0443 - $0.0516 | Request the lead time here |
#6-32
|
1.540 in
39.1 mm
|
1.250 in
31.8 mm
|
||
| $0.0375 - $0.0513 | Request the lead time here |
#10-32
|
1.623 in
41.2 mm
|
1.500 in
38.1 mm
|
||
| $0.0472 - $0.0551 | Request the lead time here |
#10-32
|
0.524 in
13.3 mm
|
0.125 in
3.2 mm
|
||
| $0.0495 - $0.058 | Request the lead time here |
#10-24
|
1.149 in
29.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#6-32
|
1.212 in
30.8 mm
|
1.125 in
28.6 mm
|
||
| $0.044 - $0.0511 | Request the lead time here |
#6-32
|
1.165 in
29.6 mm
|
0.875 in
22.2 mm
|
||
| $0.0327 - $0.0448 | Request the lead time here |
#8-32
|
0.855 in
21.7 mm
|
0.750 in
19.1 mm
|
||
| $0.044 - $0.0511 | Request the lead time here |
#8-32
|
0.625 in
15.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0448 - $0.0525 | Request the lead time here |
#8-32
|
1.219 in
31 mm
|
0.875 in
22.2 mm