Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0412 - $0.0481 | Request the lead time here |
#6-32
|
0.446 in
11.3 mm
|
0.156 in
4 mm
|
||
| $0.0485 - $0.0565 | Request the lead time here |
#10-24
|
0.774 in
19.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0474 - $0.0553 | Request the lead time here |
#10-32
|
0.587 in
14.9 mm
|
0.188 in
4.8 mm
|
||
| $0.0419 - $0.0574 | Request the lead time here |
1/4-20
|
0.915 in
23.2 mm
|
0.750 in
19.1 mm
|
||
| $0.046 - $0.0629 | Request the lead time here |
1/4-20
|
1.915 in
48.6 mm
|
1.750 in
44.5 mm
|
||
| $0.0435 - $0.0597 | Request the lead time here |
1/4-28
|
0.790 in
20.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0409 - $0.0476 | Request the lead time here |
#6-32
|
0.525 in
13.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0474 - $0.0553 | Request the lead time here |
#6-32
|
1.837 in
46.7 mm
|
1.750 in
44.5 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#6-32
|
0.603 in
15.3 mm
|
0.313 in
8 mm
|
||
| $0.0432 - $0.0503 | Request the lead time here |
#6-32
|
0.853 in
21.7 mm
|
0.563 in
14.3 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#8-32
|
0.480 in
12.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0344 - $0.0471 | Request the lead time here |
#8-32
|
1.605 in
40.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0433 - $0.0504 | Request the lead time here |
#8-32
|
0.469 in
11.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0451 - $0.0526 | Request the lead time here |
#8-32
|
1.344 in
34.1 mm
|
1.000 in
25.4 mm
|
||
| $0.0464 - $0.054 | Request the lead time here |
#10-24
|
0.498 in
12.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0472 - $0.0551 | Request the lead time here |
#10-24
|
0.524 in
13.3 mm
|
0.125 in
3.2 mm
|
||
| $0.0386 - $0.0529 | Request the lead time here |
#10-24
|
1.649 in
41.9 mm
|
1.250 in
31.8 mm
|
||
| $0.0361 - $0.0495 | Request the lead time here |
#10-32
|
0.873 in
22.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0435 - $0.0509 | Request the lead time here |
#6-32
|
1.040 in
26.4 mm
|
0.750 in
19.1 mm
|
||
| $0.044 - $0.0511 | Request the lead time here |
#6-32
|
1.165 in
29.6 mm
|
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue