Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0447 - $0.0612 | Request the lead time here |
M6
|
|
0.197 in
5.0 mm
|
||
| $0.066 - $0.0906 | 3500 In stock |
M6
|
|
2.362 in
60.0 mm
|
||
| $0.2607 - $0.3575 | 500 In stock |
M8
|
|
2.756 in
70.0 mm
|
||
| $0.0314 - $0.0431 | 5000 In stock |
M2.5 x 0.45
|
|
0.157 in
4.0 mm
|
||
| $0.033 - $0.0452 | Request the lead time here |
M3.5
|
|
0.197 in
5.0 mm
|
||
| $0.038 - $0.0521 | Request the lead time here |
M3.5
|
|
1.654 in
42.0 mm
|
||
| $0.0393 - $0.054 | Request the lead time here |
M5
|
|
0.787 in
20.0 mm
|
||
| $0.0332 - $0.0455 | 3000 In stock |
M3.5
|
|
0.236 in
6.0 mm
|
||
| $0.0263 - $0.036 | Request the lead time here |
M3
|
|
0.551 in
14.0 mm
|
||
| 50M060100D025 | $0.0625 - $0.0858 | 2500 In stock |
M6
|
|
0.984 in
25.0 mm
|
|
| $0.1803 - $0.2474 | 8000 In stock |
M8
|
|
0.63 in
16.0 mm
|
||
| $0.048 - $0.0658 | 3000 In stock |
M6
|
|
1.575 in
40.0 mm
|
||
| $0.1821 - $0.2498 | 12000 In stock |
M8
|
|
1.181 in
30.0 mm
|
||
| $0.2657 - $0.3645 | Request the lead time here |
M10 x 1.5
|
|
2.362 in
60.0 mm
|
||
| $0.2507 - $0.3438 | 2500 In stock |
M10 x 1.5
|
|
1.969 in
50.0 mm
|
||
| $0.0548 - $0.0752 | 2000 In stock |
M5
|
|
1.378 in
35.0 mm
|
||
| $0.1808 - $0.2479 | 500 In stock |
M8
|
|
0.787 in
20.0 mm
|
||
| $0.032 - $0.044 | 77000 In stock |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.0335 - $0.0459 | 17000 In stock |
M2.5
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0314 - $0.0431 | 13000 In stock |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue