Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0447 - $0.0612 | Request the lead time here |
M6
|
|
0.197 in
5.0 mm
|
||
| $0.066 - $0.0906 | 3500 In stock |
M6
|
|
2.362 in
60.0 mm
|
||
| $0.2607 - $0.3575 | 500 In stock |
M8
|
|
2.756 in
70.0 mm
|
||
| $0.0314 - $0.0431 | 5000 In stock |
M2.5 x 0.45
|
|
0.157 in
4.0 mm
|
||
| $0.033 - $0.0452 | Request the lead time here |
M3.5
|
|
0.197 in
5.0 mm
|
||
| $0.038 - $0.0521 | Request the lead time here |
M3.5
|
|
1.654 in
42.0 mm
|
||
| $0.0393 - $0.054 | Request the lead time here |
M5
|
|
0.787 in
20.0 mm
|
||
| $0.0332 - $0.0455 | 3000 In stock |
M3.5
|
|
0.236 in
6.0 mm
|
||
| $0.0263 - $0.036 | Request the lead time here |
M3
|
|
0.551 in
14.0 mm
|
||
| 50M060100D025 | $0.0625 - $0.0858 | 2500 In stock |
M6
|
|
0.984 in
25.0 mm
|
|
| $0.1803 - $0.2474 | 8000 In stock |
M8
|
|
0.63 in
16.0 mm
|
||
| $0.048 - $0.0658 | 3000 In stock |
M6
|
|
1.575 in
40.0 mm
|
||
| $0.1821 - $0.2498 | 12000 In stock |
M8
|
|
1.181 in
30.0 mm
|
||
| $0.2657 - $0.3645 | Request the lead time here |
M10 x 1.5
|
|
2.362 in
60.0 mm
|
||
| $0.2507 - $0.3438 | 2500 In stock |
M10 x 1.5
|
|
1.969 in
50.0 mm
|
||
| $0.0548 - $0.0752 | 2000 In stock |
M5
|
|
1.378 in
35.0 mm
|
||
| $0.1808 - $0.2479 | 500 In stock |
M8
|
|
0.787 in
20.0 mm
|
||
| $0.032 - $0.044 | 77000 In stock |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.0335 - $0.0459 | 17000 In stock |
M2.5
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0314 - $0.0431 | 13000 In stock |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue