Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0382 - $0.0523 | Request the lead time here |
M3.5 x 0.6
|
0.409 in
10.4 mm
|
0.315 in
8.0 mm
|
||
| $0.062 - $0.0852 | Request the lead time here |
M5 x 0.8
|
1.311 in
33.3 mm
|
1.181 in
30.0 mm
|
||
| $0.0394 - $0.0541 | Request the lead time here |
M3.5 x 0.6
|
0.882 in
22.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M2 x 0.4
|
0.524 in
13.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0409 - $0.0561 | Request the lead time here |
M4 x 0.7
|
1.087 in
27.6 mm
|
0.984 in
25.0 mm