Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.036 - $0.0495 | 13000 In stock |
M4 x 0.7
|
|
0.236 in
6.0 mm
|
||
| $0.1827 - $0.2507 | 500 In stock |
M8 x 1.25
|
|
0.394 in
10.0 mm
|
||
| $0.2244 - $0.3078 | Request the lead time here |
M10 x 1.5
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0273 - $0.0376 | Request the lead time here |
M4 x 0.7
|
0.26 in
6.6 mm
|
0.157 in
4.0 mm
|
||
| $0.0578 - $0.0793 | Request the lead time here |
M4 x 0.7
|
1.48 in
37.6 mm
|
1.378 in
35.0 mm
|
||
| $0.0368 - $0.0505 | Request the lead time here |
M2.5 x 0.45
|
0.457 in
11.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0432 - $0.0593 | Request the lead time here |
M5 x 0.8
|
0.366 in
9.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0708 - $0.0971 | Request the lead time here |
M6 x 1.0
|
0.941 in
23.9 mm
|
0.787 in
20.0 mm
|
||
| $0.036 - $0.0494 | Request the lead time here |
M2.5 x 0.45
|
0.26 in
6.6 mm
|
0.197 in
5.0 mm
|
||
| $0.0382 - $0.0523 | Request the lead time here |
M2.5 x 0.45
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.2073 - $0.2843 | Request the lead time here |
M8 x 1.25
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0376 - $0.0514 | Request the lead time here |
M2 x 0.4
|
0.681 in
17.3 mm
|
0.63 in
16.0 mm
|
||
| $0.2058 - $0.2822 | Request the lead time here |
M8 x 1.25
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2105 - $0.2888 | Request the lead time here |
M8 x 1.25
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0364 - $0.0501 | Request the lead time here |
M2 x 0.4
|
0.366 in
9.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0361 - $0.0496 | Request the lead time here |
M2 x 0.4
|
0.287 in
7.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0416 - $0.0569 | Request the lead time here |
M3.5 x 0.6
|
1.472 in
37.4 mm
|
1.378 in
35.0 mm
|
||
| $0.3025 - $0.4149 | Request the lead time here |
M10 x 1.5
|
2.598 in
66.0 mm
|
2.362 in
60.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M3 x 0.5
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1623 - $0.2226 | Request the lead time here |
M6 x 1.0
|
2.713 in
68.9 mm
|
2.559 in
65.0 mm