Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0378 - $0.0518 | Request the lead time here |
M3 x 0.5
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0442 - $0.0607 | Request the lead time here |
M5 x 0.8
|
0.602 in
15.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0744 - $0.1019 | Request the lead time here |
M6 x 1.0
|
1.925 in
48.9 mm
|
1.772 in
45.0 mm
|
||
| $0.036 - $0.0494 | Request the lead time here |
M3 x 0.5
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| $0.04 - $0.0548 | Request the lead time here |
M4 x 0.7
|
0.496 in
12.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0397 - $0.0546 | Request the lead time here |
M3.5 x 0.6
|
1.079 in
27.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0465 - $0.0638 | Request the lead time here |
M5 x 0.8
|
1.705 in
43.3 mm
|
1.575 in
40.0 mm
|
||
| $0.0361 - $0.0496 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| $0.036 - $0.0494 | Request the lead time here |
M2 x 0.4
|
0.248 in
6.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0361 - $0.0496 | Request the lead time here |
M2.5 x 0.45
|
0.299 in
7.6 mm
|
0.236 in
6.0 mm
|
||
| $0.035 - $0.048 | Request the lead time here |
M3.5 x 0.6
|
|
0.394 in
10.0 mm
|
||
| $0.0365 - $0.0502 | 17000 In stock |
M4 x 0.7
|
|
0.472 in
12.0 mm
|
||
| $0.0555 - $0.0761 | 39500 In stock |
M5 x 0.8
|
|
0.984 in
25.0 mm
|
||
| $0.0338 - $0.0464 | 15000 In stock |
M2.5 x 0.45
|
|
0.472 in
12.0 mm
|
||
| $0.0331 - $0.0455 | Request the lead time here |
M2
|
0.366 in
9.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0347 - $0.0475 | 70000 In stock |
M2
|
1.035 in
26.3 mm
|
0.984 in
25.0 mm
|
||
| $0.0325 - $0.0446 | 18000 In stock |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0344 - $0.0471 | 49000 In stock |
M2.5
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0331 - $0.0455 | 76000 In stock |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.038 - $0.052 | 1000 In stock |
M3
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm