Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0148 - $0.0203 | Request the lead time here |
0.065 in
1.7 mm
|
0.127 in
3.2 mm
|
0.040 in
1 mm
|
||
$0.0227 - $0.0312 | Request the lead time here |
0.040 in
1 mm
|
0.138 in
3.5 mm
|
0.033 in
0.8 mm
|
||
$0.0266 - $0.0364 | Request the lead time here |
0.086 in
2.2 mm
|
0.187 in
4.7 mm
|
0.130 in
3.3 mm
|
||
$0.016 - $0.0221 | Request the lead time here |
0.090 in
2.3 mm
|
0.187 in
4.7 mm
|
0.175 in
4.4 mm
|
||
$0.0164 - $0.0225 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.092 in
2.3 mm
|
||
$0.0238 - $0.0327 | Request the lead time here |
0.094 in
2.4 mm
|
0.219 in
5.6 mm
|
0.100 in
2.5 mm
|
||
$0.0206 - $0.0282 | Request the lead time here |
0.110 in
2.8 mm
|
0.158 in
4 mm
|
0.070 in
1.8 mm
|
||
$0.0162 - $0.0201 | Request the lead time here |
0.165 in
4.2 mm
|
0.236 in
6 mm
|
0.079 in
2 mm
|
||
$0.0592 - $0.0812 | Request the lead time here |
0.240 in
6.1 mm
|
0.350 in
8.9 mm
|
0.040 in
1 mm
|
||
$0.0178 - $0.0241 | Request the lead time here |
0.239 in
6.1 mm
|
0.344 in
8.7 mm
|
0.125 in
3.2 mm
|
||
$0.021 - $0.0286 | Request the lead time here |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.055 in
1.4 mm
|
||
$0.0198 - $0.0271 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.150 in
3.8 mm
|
||
$0.0709 - $0.0972 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.065 in
1.7 mm
|
||
$0.0205 - $0.0281 | Request the lead time here |
0.150 in
3.8 mm
|
0.280 in
7.1 mm
|
0.108 in
2.7 mm
|
||
$0.0318 - $0.0438 | Request the lead time here |
0.143 in
3.6 mm
|
0.250 in
6.4 mm
|
0.082 in
2.1 mm
|
||
$0.0656 - $0.0902 | Request the lead time here |
0.130 in
3.3 mm
|
0.187 in
4.7 mm
|
0.150 in
3.8 mm
|
||
$0.0239 - $0.0328 | Request the lead time here |
0.190 in
4.8 mm
|
0.350 in
8.9 mm
|
0.062 in
1.6 mm
|
||
$0.0278 - $0.0381 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.110 in
2.8 mm
|
||
$0.021 - $0.0286 | Request the lead time here |
0.160 in
4.1 mm
|
0.285 in
7.2 mm
|
0.032 in
0.8 mm
|
||
$0.0591 - $0.081 | Request the lead time here |
0.160 in
4.1 mm
|
0.310 in
7.9 mm
|
0.060 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue