Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.

Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.0788 - $0.1043 Request the lead time here
#10
0.063 in
0.567 in
$0.0806 - $0.1076 Request the lead time here
#8;#10
0.374 in
0.492 in
$0.1251 - $0.1727 Request the lead time here
#8
0.311 in
0.496 in
$0.0972 - $0.1297 Request the lead time here
#6
0.72 in
0.5 in
$0.2165 - $0.2884 Request the lead time here
1/4
1.063 in
0.626 in
$0.2102 - $0.2804 Request the lead time here
5/16
0.063 in
0.752 in
$0.0752 - $0.1001 Request the lead time here
#6
0.094 in
0.374 in
$0.0821 - $0.1094 18000 In stock
#8;#10
0.126 in
0.5 in
$0.0561 - $0.0746 Request the lead time here
#4
0.374 in
0.264 in
$0.0784 - $0.1041 Request the lead time here
#8;#10
0.031 in
0.5 in
$0.1037 - $0.138 Request the lead time here
#12
0.13 in
0.535 in
$0.0792 - $0.1054 Request the lead time here
#8;#10
0.031 in
0.437 in
$0.0801 - $0.1069 Request the lead time here
#8;#10
0.063 in
0.5 in
$0.2159 - $0.2883 Request the lead time here
5/16
0.189 in
0.74 in
$0.0949 - $0.1262 Request the lead time here
#10
0.177 in
0.5 in
$0.1129 - $0.1505 Request the lead time here
#10
0.709 in
0.5 in
$0.0918 - $0.1267 Request the lead time here
#10
0.050 in
$0.0396 - $0.0544 Request the lead time here
#8;#10
0.098 in
0.5 in
$0.0858 - $0.1145 Request the lead time here
#10
0.252 in
0.563 in
$0.0919 - $0.1218 Request the lead time here
#8;#10
0.252 in
0.5 in
  • of 3
Grommet Nut 0.325 - 0.330 in 0.8 mm 4.0 mm #10 Nylon

60SGN02400B

Price Range
$0.1043 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.567 in
  • Head Size
    0.567 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00911B

Price Range
$0.1076 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.275 - 0.280 in 1.6 mm 4.3 mm #8 Nylon

60SGN02500B

Price Range
$0.1727 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Screw Size
    #8
  • Color
    Black
Grommet Nut 0.280 - 0.285 in 0.8 mm 3.8 mm #6 Nylon

60SGN00073B

Price Range
$0.1297 - $0.0972

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.72 in
  • Head Diameter
    0.5 in
  • Head Size
    0.252 in
  • Screw Size
    #6
  • Color
    Black
Grommet Nut 0.375 - 0.375 in 0.8 mm 3.2 mm 1/4 in Nylon

60SGN00005B

Price Range
$0.2884 - $0.2165

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Screw Size
    1/4
  • Color
    Black
Grommet Nut 10.9 - 10.5 mm 1.8 mm 6.4 mm 5/16 in Nylon

60SGN02700B

Price Range
$0.2804 - $0.2102

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Screw Size
    5/16
  • Color
    Black
Grommet Nut 0.270 - 0.280 in 1.6 mm 4.2 mm #6 Nylon

60SGN00009B

Price Range
$0.1001 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Head Diameter
    0.374 in
  • Head Size
    0.374 in
  • Screw Size
    #6
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00012B

Price Range
$0.1094 - $0.0821

Stock Levels
18000 In stock
Attributes
  • Head Height
    0.126 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.169 - 0.177 in 1.6 mm 1.6 mm #4 Nylon

60SGN00014B

Price Range
$0.0746 - $0.0561

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Screw Size
    #4
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00010B

Price Range
$0.1041 - $0.0784

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.350 - 0.355 in 0.8 mm 3.2 mm #12 Nylon

60SGN01121B

Price Range
$0.138 - $0.1037

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Screw Size
    #12
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00100B

Price Range
$0.1054 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00011B

Price Range
$0.1069 - $0.0801

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.425 - 0.429 in 0.8 mm 2.8 mm 5/16 in Nylon

60SGN02200B

Price Range
$0.2883 - $0.2159

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.189 in
  • Head Diameter
    0.74 in
  • Head Size
    0.74 in
  • Screw Size
    5/16
  • Color
    Black
Grommet Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01143B

Price Range
$0.1262 - $0.0949

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.177 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #10 Nylon

60SGN00072B

Price Range
$0.1505 - $0.1129

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.709 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.355 x 0.355 in 0.062 in 0.350 in #10 Nylon

60SGN01402B

Price Range
$0.1267 - $0.0918

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.050 in
  • Screw Size
    #10
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Grommet Nut 0.275 - 0.285 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00016B

Price Range
$0.0544 - $0.0396

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.350 - 0.355 in 0.8 mm 3.2 mm #10 Nylon

60SGN01124B

Price Range
$0.1145 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00013B

Price Range
$0.1218 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black