Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.

Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.2165 - $0.2884 Request the lead time here
1/4
1.063 in
0.626 in
$0.0788 - $0.1043 Request the lead time here
#10
0.063 in
0.567 in
$0.0806 - $0.1076 Request the lead time here
#8;#10
0.374 in
0.492 in
$0.0972 - $0.1297 Request the lead time here
#6
0.72 in
0.5 in
$0.1251 - $0.1727 Request the lead time here
#8
0.311 in
0.496 in
$0.0943 - $0.1255 3000 In stock
#12
0.13 in
0.535 in
$0.1129 - $0.1508 124000 In stock
#8;#10
0.693 in
0.492 in
60SGN02500 $0.1137 - $0.157 1000 In stock
0.311 in
0.496 in
60SGN00013 $0.0836 - $0.1107 6500 In stock
#8;#10
0.252 in
0.5 in
$0.0779 - $0.1041 5000 In stock
#10
0.252 in
0.563 in
$0.2159 - $0.2883 Request the lead time here
5/16
0.189 in
0.74 in
$0.0949 - $0.1262 Request the lead time here
#10
0.177 in
0.5 in
$0.0801 - $0.1069 Request the lead time here
#8;#10
0.063 in
0.5 in
$0.0792 - $0.1054 Request the lead time here
#8;#10
0.031 in
0.437 in
$0.0949 - $0.1264 Request the lead time here
#8 - #10
0.563 in
0.563 in
0.267 in
$0.0919 - $0.1218 Request the lead time here
#8;#10
0.252 in
0.5 in
$0.1356 - $0.1871 Request the lead time here
#8;#10
1.063 in
0.547 in
$0.0327 - $0.0436 Request the lead time here
#8
0.043 in
0.661 in
$0.0631 - $0.0837 2500 In stock
#10
0.035 in
0.5 in
$0.0592 - $0.0789 Request the lead time here
#6
0.055 in
  • of 3
Grommet Nut 0.375 - 0.375 in 0.8 mm 3.2 mm 1/4 in Nylon

60SGN00005B

Price Range
$0.2884 - $0.2165

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Screw Size
    1/4
  • Color
    Black
Grommet Nut 0.325 - 0.330 in 0.8 mm 4.0 mm #10 Nylon

60SGN02400B

Price Range
$0.1043 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.567 in
  • Head Size
    0.567 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00911B

Price Range
$0.1076 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.280 - 0.285 in 0.8 mm 3.8 mm #6 Nylon

60SGN00073B

Price Range
$0.1297 - $0.0972

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.72 in
  • Head Diameter
    0.5 in
  • Head Size
    0.252 in
  • Screw Size
    #6
  • Color
    Black
Grommet Nut 0.275 - 0.280 in 1.6 mm 4.3 mm #8 Nylon

60SGN02500B

Price Range
$0.1727 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Screw Size
    #8
  • Color
    Black
Natural Nylon Round Grommet Nut - Screw Size #12; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01121

Price Range
$0.1255 - $0.0943

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Screw Size
    #12
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00910

Price Range
$0.1508 - $0.1129

Stock Levels
124000 In stock
Attributes
  • Head Height
    0.693 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 1.6 - 4.3 mm | 0.062 - 0.170 in

60SGN02500

Price Range
$0.157 - $0.1137

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00013

Price Range
$0.1107 - $0.0836

Stock Levels
6500 In stock
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01124

Price Range
$0.1041 - $0.0779

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Screw Size
    #10
  • Color
    Natural
Grommet Nut 0.425 - 0.429 in 0.8 mm 2.8 mm 5/16 in Nylon

60SGN02200B

Price Range
$0.2883 - $0.2159

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.189 in
  • Head Diameter
    0.74 in
  • Head Size
    0.74 in
  • Screw Size
    5/16
  • Color
    Black
Grommet Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01143B

Price Range
$0.1262 - $0.0949

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.177 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00011B

Price Range
$0.1069 - $0.0801

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00100B

Price Range
$0.1054 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.267 in 0.8 mm 2.8 mm #8 - #10 Nylon

60SGN00008B

Price Range
$0.1264 - $0.0949

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.563 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Hole Size
    0.267 in
  • Screw Size
    #8 - #10
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00013B

Price Range
$0.1218 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00818B

Price Range
$0.1871 - $0.1356

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.547 in
  • Head Size
    0.547 in
  • Screw Size
    #8;#10
  • Color
    Black
Grommet Nut 0.347 - 0.350 in 0.8 mm 3.2 mm #8 Nylon

60SGN00037B

Price Range
$0.0436 - $0.0327

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.043 in
  • Head Diameter
    0.661 in
  • Head Size
    0.661 in
  • Screw Size
    #8
  • Color
    Black
Grommet Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01140B

Price Range
$0.0837 - $0.0631

Stock Levels
2500 In stock
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Black
Grommet Nut 0.300 in 0.031 in 0.135 in #6 Nylon

60SGN03300B

Price Range
$0.0789 - $0.0592

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Screw Size
    #6
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2