Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.
Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
60SGN00014 | $0.0509 - $0.0678 | 3000 In stock |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
|
|
|
$0.0835 - $0.1152 | 4000 In stock |
#10
|
0.051 in
1.3 mm
|
0.701 in
17.8 mm
|
0.354 in
9.0 mm
|
|
||
$0.0713 - $0.0947 | 2000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.1968 - $0.2622 | 2000 In stock |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
||
60SGN00012 | $0.0746 - $0.0994 | 25000 In stock |
#8;#10
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
|
$0.0683 - $0.091 | Request the lead time here |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
|
||
$0.0297 - $0.0396 | 12000 In stock |
#8
|
0.043 in
1.1 mm
|
0.661 in
16.8 mm
|
|
|
||
60SGN03300 | $0.0538 - $0.0717 | 119000 In stock |
#6
|
0.055 in
1.4 mm
|
|
0.299 in
7.6 mm
|
|
|
$0.1232 - $0.1701 | 40500 In stock |
#8;#10
|
1.063 in
27.0 mm
|
0.547 in
13.9 mm
|
|
|
||
$0.0728 - $0.0972 | 1000 In stock |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.0733 - $0.0979 | 332000 In stock |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
|
||
$0.072 - $0.0958 | 5000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
|
|
||
$0.0919 - $0.1218 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.0592 - $0.0789 | Request the lead time here |
#6
|
0.055 in
1.4 mm
|
|
|
|
||
$0.0327 - $0.0436 | Request the lead time here |
#8
|
0.043 in
1.1 mm
|
0.661 in
16.8 mm
|
|
|
||
$0.2159 - $0.2883 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
|
|
||
$0.0859 - $0.1148 | Request the lead time here |
#8
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.0631 - $0.0837 | 2500 In stock |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.1356 - $0.1871 | Request the lead time here |
#8;#10
|
1.063 in
27.0 mm
|
0.547 in
13.9 mm
|
|
|
||
$0.0396 - $0.0544 | Request the lead time here |
#8;#10
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue