Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.
Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| 60SGN00038 | $0.0781 - $0.1043 | 356000 In stock |
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
|
|
|
| $0.0779 - $0.1041 | 5000 In stock |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
|
||
| 60SGN00013 | $0.0836 - $0.1107 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
|
|
| $0.1963 - $0.2621 | 1000 In stock |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
|
|
||
| $0.0883 - $0.1179 | 73000 In stock |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
|
|
||
| 60SGN02400 | $0.0716 - $0.0949 | 63000 In stock |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
|
|
|
| $0.0683 - $0.091 | 3000 In stock |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
|
||
| $0.072 - $0.0958 | 5000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
|
|
||
| $0.2165 - $0.2884 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
||
| $0.1251 - $0.1727 | Request the lead time here |
#8
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
|
|
||
| $0.0972 - $0.1297 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.0561 - $0.0746 | Request the lead time here |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
|
|
||
| $0.1037 - $0.138 | Request the lead time here |
#12
|
0.13 in
3.3 mm
|
0.535 in
13.6 mm
|
|
|
||
| $0.0784 - $0.1041 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.2102 - $0.2804 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
|
|
||
| $0.0821 - $0.1094 | 18000 In stock |
#8;#10
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.0752 - $0.1001 | Request the lead time here |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
|
||
| $0.0788 - $0.1043 | Request the lead time here |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
|
|
||
| $0.0806 - $0.1076 | Request the lead time here |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
|
||
| $0.0949 - $0.1262 | Request the lead time here |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue