Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0482 - $0.0529 | 14000 In stock |
M4 x 0.7
|
0.272 in
6.9 mm
|
Natural
|
Polyamide 6/6
|
0.118 in
3.0 mm
|
||
| 0400632HN | $0.0414 - $0.0482 | 139000 In stock |
#6-32
|
0.307 in
7.8 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
|
| $0.0501 - $0.0583 | Request the lead time here |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Black
|
Polyamide 6/6
|
0.106 in
2.7 mm
|
||
| $0.3105 - $0.3623 | Request the lead time here |
M12 x 1.75
|
0.697 in
17.7 mm
|
Black
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
| $0.0808 - $0.0942 | Request the lead time here |
M3 x 0.5
|
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.094 in
2.4 mm
|
||
| $0.0681 - $0.0796 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.185 in
4.7 mm
|
||
| $0.0808 - $0.0942 | Request the lead time here |
M4 x 0.7
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.126 in
3.2 mm
|
||
| $3.2261 - $4.2665 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
| 0425020HN | $0.049 - $0.0539 | 10000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| $0.0487 - $0.0568 | 7000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.0623 - $0.0949 | 179500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.1814 - $0.2117 | 18000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.1195 - $0.1823 | 23500 In stock |
7/16-14
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| 0400440HN | $0.0428 - $0.0471 | 132000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
|
| $0.0448 - $0.0494 | Request the lead time here |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
||
| $0.0455 - $0.0529 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| 0425028HN | $0.049 - $0.0539 | 15000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| 0431224HN | $0.0651 - $0.0992 | 3500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
|
| $0.3691 - $0.5626 | 1500 In stock |
3/4-10
|
1.100 in
27.9 mm
|
Natural
|
Nylon 6/6
|
0.640 in
16.3 mm
|
||
| $0.0432 - $0.0504 | 18000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm