Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
0400632HN $0.0414 - $0.0482 139000 In stock
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$0.0455 - $0.053 Request the lead time here
#6-32
0.305 in
Black
Nylon 6/6
0.120 in
Request the lead time here
#4-40
0.250 in
Black
Nylon 6/6
0.124 in
$0.107 - $0.1248 Request the lead time here
M10 x 1.5
0.583 in
Black
Polyamide 6/6
0.386 in
$0.0735 - $0.0856 Request the lead time here
#6-32
0.305 in
Black
Nylon 6/6
0.146 in
$0.0475 - $0.0554 Request the lead time here
#10-32
0.365 in
Black
Nylon 6/6
0.135 in
$0.0743 - $0.0866 Request the lead time here
#8-32
0.340 in
Black
Nylon 6/6
0.170 in
$0.0539 - $0.0593 Request the lead time here
1/4-28
0.425 in
Black
Polyamide 6/6
0.235 in
$0.0501 - $0.0583 Request the lead time here
M3 x 0.5
0.213 in
Black
Polyamide 6/6
0.087 in
$0.0475 - $0.0554 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.5916 - $0.9017 Request the lead time here
1-8
1.480 in
Black
Nylon 6/6
0.870 in
$0.5258 - $0.801 Request the lead time here
7/8-9
1.280 in
Black
Nylon 6/6
0.750 in
$0.0503 - $0.0553 Request the lead time here
#6-40
0.305 in
Black
Nylon 6/6
0.120 in
$0.0528 - $0.0582 8000 In stock
M2 x 0.4
0.154 in
Black
Polyamide 6/6
0.047 in
$0.0887 - $0.0978 Request the lead time here
1/4-20
0.425 in
Black
Nylon 6/6
0.258 in
$0.0539 - $0.0593 4000 In stock
1/4-20
0.425 in
Black
Polyamide 6/6
0.235 in
$0.0749 - $0.1143 Request the lead time here
3/8-16
0.560 in
Black
Nylon 6/6
0.330 in
$0.1836 - $0.214 Request the lead time here
7/16-20
0.685 in
Black
Nylon 6/6
0.380 in
$0.0465 - $0.0541 Request the lead time here
#3-48
0.180 in
Black
Nylon 6/6
0.070 in
$0.0711 - $0.0829 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
  • of 6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0482 - $0.0414

Stock Levels
139000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut #6-32 0.305 in Nylon 6/6 Black

0400632HNB

Price Range
$0.053 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Overall Height
    0.120 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #4-40 0.250 in Nylon 6/6 Black

50M030050D043


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.124 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M10 x 1.5 14.8 mm Nylon 6/6 Black

04M100150HNB

Price Range
$0.1248 - $0.107

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #6-32 0.305 in Nylon 6/6 Black

0400632HNSB

Price Range
$0.0856 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Overall Height
    0.146 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-32 0.365 in Nylon 6/6 Black

0401032HNB

Price Range
$0.0554 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #8-32 0.340 in Nylon 6/6 Black

0400832HNSB

Price Range
$0.0866 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.340 in
  • Thread Size
    #8-32
  • Overall Height
    0.170 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-28 0.425 in Nylon 6/6 Black

0425028HNB

Price Range
$0.0593 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M3 x 0.5 5.4 mm Nylon 6/6 Black

04M030050HNB

Price Range
$0.0583 - $0.0501

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0554 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1-8 1.480 in Nylon 6/6 Black

0410008HNB

Price Range
$0.9017 - $0.5916

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-9 1.280 in Nylon 6/6 Black

0487509HNB

Price Range
$0.801 - $0.5258

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #6-40 0.305 in Nylon 6/6 Black

0400640HNB

Price Range
$0.0553 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-40
  • Overall Height
    0.120 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2 x 0.4 3.9 mm Nylon 6/6 Black

04M020040HNB

Price Range
$0.0582 - $0.0528

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.154 in
  • Thread Size
    M2 x 0.4
  • Overall Height
    0.047 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 1/4-20 0.425 in Nylon 6/6 Black

0425020HNSB

Price Range
$0.0978 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-20 0.425 in Nylon 6/6 Black

0425020HNB

Price Range
$0.0593 - $0.0539

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 3/8-16 0.560 in Nylon 6/6 Black

0437516HNB

Price Range
$0.1143 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-20 0.685 in Nylon 6/6 Black

0443720HNB

Price Range
$0.214 - $0.1836

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #3-48 0.180 in Nylon 6/6 Black

0400348HNB

Price Range
$0.0541 - $0.0465

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #3-48
  • Overall Height
    0.070 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.0829 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Black
  • Full Material
    Nylon 6/6