The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0422 - $0.0493 | 10000 In stock |
#3-48
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.0688 - $0.0803 | 3000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.1668 - $0.1946 | 1000 In stock |
7/16-20
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.0634 - $0.0741 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
| $0.1583 - $0.1846 | 1000 In stock |
M10 x 1.5
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
||
| $0.0668 - $0.0778 | 26000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.5379 - $0.8197 | 5000 In stock |
1-8
|
1.480 in
37.6 mm
|
Natural
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.0735 - $0.0856 | 10000 In stock |
M4 x 0.7
|
|
Natural
|
Nylon 6/6
|
|
||
| $3.2261 - $4.2665 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
| $0.1814 - $0.2117 | 18000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0623 - $0.0949 | 179500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| 0425028HN | $0.049 - $0.0539 | 15000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| 0437516HN | $0.0681 - $0.1038 | 47500 In stock |
3/8-16
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
|
| 0400440HN | $0.0428 - $0.0471 | 132000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
|
| 0462511HN | $0.2187 - $0.3332 | 3500 In stock |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
| $0.0455 - $0.0529 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| 04M050080HN | $0.0494 - $0.0543 | 2000 In stock |
M5 x 0.8
|
0.311 in
7.9 mm
|
Natural
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
|
| 0431224HN | $0.0651 - $0.0992 | 3500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
|
| $0.2822 - $0.3293 | 5000 In stock |
M12 x 1.75
|
0.697 in
17.7 mm
|
Natural
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
| $0.0432 - $0.0504 | 18000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue