The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2422 - $0.2826 | 7000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Clear
|
Polycarbonate
|
0.100 in
2.5 mm
|
||
| $0.0688 - $0.0803 | 1000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| 0462518HN | $0.2187 - $0.3332 | 26000 In stock |
5/8-18
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
| $0.1583 - $0.1846 | 1000 In stock |
M10 x 1.5
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
||
| $0.0688 - $0.0803 | 3000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.1668 - $0.1946 | 1000 In stock |
7/16-20
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.0634 - $0.0741 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
| $0.0668 - $0.0778 | 26000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.2596 - $0.3028 | 24000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Clear
|
Polycarbonate
|
0.135 in
3.4 mm
|
||
| $0.1301 - $0.1982 | 2500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0564 - $0.086 | 6500 In stock |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.268 in
6.8 mm
|
||
| $0.0686 - $0.0755 | 2000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.124 in
3.1 mm
|
||
| $0.0422 - $0.0493 | 10000 In stock |
#3-48
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| 04M020040HN | $0.048 - $0.0528 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
|
| $0.2537 - $0.2959 | 1000 In stock |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Polycarbonate
|
0.13 in
3.3 mm
|
||
| $0.0681 - $0.1038 | 500 In stock |
3/8-24
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.0457 - $0.0503 | 10000 In stock |
#6-40
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| 0400832HNS | $0.0675 - $0.0788 | 5000 In stock |
#8-32
|
0.340 in
8.6 mm
|
Natural
|
Nylon 6/6
|
0.170 in
4.3 mm
|
|
| $0.0906 - $0.1381 | 500 In stock |
3/8-32
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.0646 - $0.0753 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue