Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 0400632HN | $0.04 - $0.0466 | Request the lead time here |
#6-32
|
0.307 in
7.8 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
|
| $0.0466 - $0.0511 | Request the lead time here |
M4
|
0.272 in
6.9 mm
|
Natural
|
Polyamide 6/6
|
0.118 in
3.0 mm
|
||
| 04M025045HN | $0.044 - $0.0511 | 62000 In stock |
M2.5
|
0.197 in
5.0 mm
|
Natural
|
Polyamide 6/6
|
0.079 in
2.0 mm
|
|
| $0.2451 - $0.2859 | 1000 In stock |
8-32
|
0.335 in
8.5 mm
|
Natural
|
Polycarbonate
|
0.13 in
3.3 mm
|
||
| $0.0658 - $0.1003 | Request the lead time here |
3/8-24
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.071 - $0.0827 | 10000 In stock |
M4
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0408 - $0.0476 | 10000 In stock |
#3-48
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| 04M020040HN | $0.0464 - $0.051 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
|
| $0.0624 - $0.0728 | 2000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| 0400832HNS | $0.0652 - $0.0761 | 5000 In stock |
8-32
|
0.340 in
8.6 mm
|
Natural
|
Nylon 6/6
|
0.170 in
4.3 mm
|
|
| $0.0645 - $0.0752 | 27000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.1529 - $0.1784 | 1000 In stock |
M10 x 1.5
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0442 - $0.0486 | 4000 In stock |
#6-40
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| $0.0734 - $0.0859 | 2000 In stock |
1/4" x 20
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.258 in
6.6 mm
|
||
| $0.5197 - $0.792 | 5000 In stock |
1-8
|
1.480 in
37.6 mm
|
Natural
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.4617 - $0.7036 | 500 In stock |
7/8-9
|
1.280 in
32.5 mm
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| 04M160200HNDIN34814 | $0.3098 - $0.3614 | 1000 In stock |
M16
|
|
Natural
|
Nylon 6/6
|
|
|
| $0.2508 - $0.2926 | 24000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Clear
|
Polycarbonate
|
0.135 in
3.4 mm
|
||
| $0.1257 - $0.1915 | 4000 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0545 - $0.0831 | 6500 In stock |
M8
|
|
Natural
|
Nylon 6/6
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue