Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0699 - $0.096 | 10000 In stock |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0547 - $0.0752 | 20000 In stock |
0.187 in
4.7 mm
|
0.344 in
8.7 mm
|
0.312 in
7.9 mm
|
||
| $0.0663 - $0.091 | 3000 In stock |
0.250 in
6.4 mm
|
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0567 - $0.0777 | 1000 In stock |
0.219 in
5.6 mm
|
0.343 in
8.7 mm
|
0.344 in
8.7 mm
|
||
| $0.0547 - $0.0752 | 4000 In stock |
0.187 in
4.7 mm
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| 27KY1870250 | $0.0547 - $0.0752 | 23000 In stock |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
0.312 in
7.9 mm
|
|
| $0.0739 - $0.1015 | 2000 In stock |
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0567 - $0.0777 | 9000 In stock |
0.219 in
5.6 mm
|
0.375 in
9.5 mm
|
0.344 in
8.7 mm
|
||
| $0.0547 - $0.0752 | 3000 In stock |
0.187 in
4.7 mm
|
0.219 in
5.6 mm
|
0.312 in
7.9 mm
|
||
| $0.0769 - $0.1057 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0602 - $0.0827 | 1000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0508 - $0.0698 | 2000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0623 - $0.0857 | Request the lead time here |
0.22 in
5.6 mm
|
0.252 in
6.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0623 - $0.0855 | Request the lead time here |
0.219 in
5.6 mm
|
0.375 in
9.5 mm
|
0.344 in
8.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.312 in
7.9 mm
|
||
| $0.0771 - $0.1058 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
0.500 in
12.7 mm
|
||
| $0.0602 - $0.0827 | 3000 In stock |
0.187 in
4.7 mm
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.312 in
7.9 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.312 in
7.9 mm
|
||
| $0.0547 - $0.0752 | 63000 In stock |
0.126 in
3.2 mm
|
0.062 in
1.58 mm
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue