Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0813 - $0.1116 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.500 in
12.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.22 in
5.6 mm
|
0.094 in
2.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0729 - $0.0998 | Request the lead time here |
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0623 - $0.0857 | Request the lead time here |
0.22 in
5.6 mm
|
0.291 in
7.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0771 - $0.1058 | Request the lead time here |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.22 in
5.6 mm
|
0.185 in
4.7 mm
|
0.343 in
8.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.22 in
5.6 mm
|
0.126 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| $0.1176 - $0.1613 | 15000 In stock |
0.281 in
7.14 mm
|
0.406 in
10.31 mm
|
0.500 in
12.7 mm
|
||
| $0.0813 - $0.1116 | Request the lead time here |
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.312 in
7.9 mm
|
||
| $0.0462 - $0.0635 | 7000 In stock |
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.0547 - $0.0752 | Request the lead time here |
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0547 - $0.0752 | 21000 In stock |
|
0.093 in
2.4 mm
|
0.312 in
7.9 mm
|
||
| 27KY2500125 | $0.0662 - $0.0908 | 76000 In stock |
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
|
| $0.0662 - $0.0908 | 33000 In stock |
|
0.093 in
2.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0547 - $0.0752 | 3000 In stock |
|
0.093 in
2.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.157 in
4.0 mm
|
0.343 in
8.7 mm
|
0.312 in
7.9 mm
|
||
| $0.0508 - $0.0698 | Request the lead time here |
0.126 in
3.2 mm
|
0.22 in
5.6 mm
|
0.250 in
6.4 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
0.312 in
7.9 mm
|
||
| $0.0623 - $0.0857 | Request the lead time here |
0.219 in
5.6 mm
|
0.281 in
7.1 mm
|
0.343 in
8.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue