These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage. 
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1013 - $0.1181 | Request the lead time here | 
 
#4-40
 
 | 
 
0.300 in
 
7.6 mm
 
 | 
 
0.375 in
 
9.5 mm
 
 | 
||
| $0.1004 - $0.1172 | 33000 In stock | 
 
#6-32
 
 | 
 
0.360 in
 
9.1 mm
 
 | 
 
0.375 in
 
9.5 mm
 
 | 
||
| $0.0786 - $0.1078 | 25000 In stock | 
 
#10-32
 
 | 
 
0.425 in
 
10.8 mm
 
 | 
 
0.750 in
 
19.1 mm
 
 | 
||
| $0.0799 - $0.1097 | 3000 In stock | 
 
1/4" x 20
 
 | 
 
0.540 in
 
13.7 mm
 
 | 
 
0.250 in
 
6.4 mm
 
 | 
||
| $0.0813 - $0.1116 | 500 In stock | 
 
#6-32
 
 | 
 
0.360 in
 
9.1 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
||
| $0.183 - $0.2511 | 500 In stock | 
 
5/16-18
 
 | 
 
0.615 in
 
15.6 mm
 
 | 
 
2.000 in
 
50.8 mm
 
 | 
||
| 0937516100TB | $0.1945 - $0.2669 | 4000 In stock | 
 
3/8-16
 
 | 
 
0.687 in
 
17.4 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
|
| 0950013100TB | $0.4953 - $1.1276 | 750 In stock | 
 
1/2-13
 
 | 
 
0.750 in
 
19.1 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
|
| 092520050TB | $0.1114 - $0.1299 | 11000 In stock | 
 
1/4" x 20
 
 | 
 
0.540 in
 
13.7 mm
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
|
| $0.2102 - $0.2884 | 1000 In stock | 
 
3/8-16
 
 | 
 
0.687 in
 
17.4 mm
 
 | 
 
1.500 in
 
38.1 mm
 
 | 
||
| $0.1139 - $0.2594 | 2000 In stock | 
 
8-32
 
 | 
 
0.425 in
 
10.8 mm
 
 | 
 
0.250 in
 
6.4 mm
 
 | 
||
| $0.0842 - $0.1154 | 500 In stock | 
 
8-32
 
 | 
 
0.425 in
 
10.8 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
||
| 091032075TB | $0.0865 - $0.1186 | 4500 In stock | 
 
#10-32
 
 | 
 
0.425 in
 
10.8 mm
 
 | 
 
0.750 in
 
19.1 mm
 
 | 
|
| $0.1789 - $0.2454 | 3000 In stock | 
 
3/8-16
 
 | 
 
0.687 in
 
17.4 mm
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
||
| $0.0791 - $0.1086 | 158000 In stock | 
 
#10-32
 
 | 
 
0.425 in
 
10.8 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
||
| $0.0808 - $0.1109 | Request the lead time here | 
 
1/4" x 20
 
 | 
 
0.540 in
 
13.7 mm
 
 | 
 
0.375 in
 
9.5 mm
 
 | 
||
| 090440025T | $0.0698 - $0.0958 | 1500 In stock | 
 
#4-40
 
 | 
 
0.300 in
 
7.6 mm
 
 | 
 
0.250 in
 
6.4 mm
 
 | 
|
| $0.091 - $0.1061 | 2000 In stock | 
 
#6-32
 
 | 
 
0.360 in
 
9.1 mm
 
 | 
 
0.250 in
 
6.4 mm
 
 | 
||
| $0.0739 - $0.1015 | 1000 In stock | 
 
#6-32
 
 | 
 
0.360 in
 
9.1 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
||
| $0.099 - $0.1156 | 2000 In stock | 
 
8-32
 
 | 
 
0.425 in
 
10.8 mm
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue