These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0919 - $0.1073 | Request the lead time here |
#4-40
|
0.300 in
7.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0913 - $0.1064 | 5000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0748 - $0.1025 | 4500 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0858 - $0.1177 | Request the lead time here |
#10-32
|
0.425 in
10.8 mm
|
2.000 in
50.8 mm
|
||
| 092520075T | $0.1032 - $0.1204 | 7000 In stock |
1/4" x 20
|
0.540 in
13.7 mm
|
0.750 in
19.1 mm
|
|
| $0.1521 - $0.2087 | 14500 In stock |
5/16-18
|
0.615 in
15.6 mm
|
0.500 in
12.7 mm
|
||
| 0931218200T | $0.1664 - $0.2283 | 21000 In stock |
5/16-18
|
0.615 in
15.6 mm
|
2.000 in
50.8 mm
|
|
| $0.1218 - $0.2773 | Request the lead time here |
#10-24
|
0.425 in
10.8 mm
|
1.250 in
31.8 mm
|
||
| 090832037T | $0.072 - $0.0988 | 11000 In stock |
8-32
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
|
| $0.0821 - $0.1126 | 4000 In stock |
#10-24
|
0.425 in
10.8 mm
|
2.000 in
50.8 mm
|
||
| $0.0801 - $0.1099 | 6500 In stock |
1/4" x 20
|
0.540 in
13.7 mm
|
1.250 in
31.8 mm
|
||
| $0.0734 - $0.1007 | 500 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.750 in
19.1 mm
|
||
| $0.0781 - $0.1071 | 8000 In stock |
#10-24
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0725 - $0.0994 | 11000 In stock |
#4-40
|
0.300 in
7.6 mm
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue