Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.046 - $0.0629 | Request the lead time here |
1/4-20
|
1.925 in
48.9 mm
|
1.750 in
44.5 mm
|
||
| $0.0608 - $0.0708 | Request the lead time here |
#1-72
|
0.311 in
7.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0389 - $0.0456 | Request the lead time here |
#2-56
|
0.163 in
4.1 mm
|
0.094 in
2.4 mm
|
||
| $0.0404 - $0.047 | Request the lead time here |
#2-56
|
1.069 in
27.2 mm
|
1.000 in
25.4 mm
|
||
| $0.0384 - $0.0447 | Request the lead time here |
#4-40
|
0.367 in
9.3 mm
|
0.281 in
7.1 mm
|
||
| $0.0404 - $0.047 | Request the lead time here |
#4-40
|
1.086 in
27.6 mm
|
1.000 in
25.4 mm
|
||
| $0.0383 - $0.0445 | Request the lead time here |
#4-40
|
0.336 in
8.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0446 - $0.0522 | Request the lead time here |
#4-40
|
1.586 in
40.3 mm
|
1.500 in
38.1 mm
|
||
| $0.0397 - $0.0464 | Request the lead time here |
#2-56
|
0.694 in
17.6 mm
|
0.625 in
15.9 mm
|
||
| $0.0379 - $0.0442 | Request the lead time here |
#4-40
|
0.274 in
7 mm
|
0.188 in
4.8 mm
|
||
| $0.0376 - $0.044 | Request the lead time here |
#4-40
|
0.211 in
5.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0379 - $0.0442 | Request the lead time here |
#2-56
|
0.257 in
6.5 mm
|
0.188 in
4.8 mm
|
||
| $0.0388 - $0.0455 | Request the lead time here |
#4-40
|
0.461 in
11.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0385 - $0.0448 | Request the lead time here |
#4-40
|
0.399 in
10.1 mm
|
0.313 in
8 mm
|
||
| $0.0443 - $0.0516 | Request the lead time here |
#4-40
|
1.461 in
37.1 mm
|
1.375 in
34.9 mm
|
||
| $0.0383 - $0.0445 | Request the lead time here |
#2-56
|
0.319 in
8.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0401 - $0.0466 | Request the lead time here |
#2-56
|
0.819 in
20.8 mm
|
0.750 in
19.1 mm
|
||
| $0.0393 - $0.046 | Request the lead time here |
#2-56
|
0.225 in
5.7 mm
|
0.156 in
4 mm
|
||
| $0.0388 - $0.0455 | Request the lead time here |
#2-56
|
0.444 in
11.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0389 - $0.0457 | Request the lead time here |
#2-56
|
0.507 in
12.9 mm
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue