Menu Search

Nylon Round Head Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0341 - $0.04 1000 In stock
#4-40
0.375 in
$0.0364 - $0.0499 4000 In stock
1/4" x 20
0.500 in
$0.0362 - $0.0421 1000 In stock
#3-48
0.500 in
$0.0337 - $0.0393 1000 In stock
#4-40
0.281 in
$0.0382 - $0.0447 Request the lead time here
#4-40
1.125 in
010632R050 $0.036 - $0.0421 2000 In stock
#6-32
0.500 in
$0.0333 - $0.0388 Request the lead time here
#4-40
0.188 in
$0.0353 - $0.0412 Request the lead time here
#4-40
0.875 in
$0.0351 - $0.0409 1000 In stock
#4-48
0.250 in
$0.0352 - $0.0409 20000 In stock
#2-56
0.750 in
$0.0351 - $0.0409 1000 In stock
#3-48
0.250 in
$0.0342 - $0.0401 Request the lead time here
#4-40
0.094 in
$0.0349 - $0.0407 Request the lead time here
#4-40
0.625 in
$0.0336 - $0.0391 3000 In stock
#4-40
0.250 in
$0.0534 - $0.0621 Request the lead time here
#1-72
0.250 in
$0.0338 - $0.0394 6000 In stock
#2-56
0.313 in
010256R025 $0.0336 - $0.0391 Request the lead time here
#2-56
0.250 in
$0.0359 - $0.0418 Request the lead time here
#3-48
0.438 in
$0.0364 - $0.0426 5000 In stock
#6-32
0.625 in
$0.0416 - $0.0486 1000 In stock
#6-32
1.750 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

010440R037

Price Range
$0.04 - $0.0341

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R050

Price Range
$0.0499 - $0.0364

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R050

Price Range
$0.0421 - $0.0362

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #3-48
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R028

Price Range
$0.0393 - $0.0337

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R112

Price Range
$0.0447 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R050

Price Range
$0.0421 - $0.036

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R018

Price Range
$0.0388 - $0.0333

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R087

Price Range
$0.0412 - $0.0353

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010448R025

Price Range
$0.0409 - $0.0351

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-48
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R075

Price Range
$0.0409 - $0.0352

Stock Levels
20000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R025

Price Range
$0.0409 - $0.0351

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R009

Price Range
$0.0401 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R062

Price Range
$0.0407 - $0.0349

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R025

Price Range
$0.0391 - $0.0336

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010172R025

Price Range
$0.0621 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #1-72
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R031

Price Range
$0.0394 - $0.0338

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R025

Price Range
$0.0391 - $0.0336

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R043

Price Range
$0.0418 - $0.0359

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #3-48
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R062

Price Range
$0.0426 - $0.0364

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R175

Price Range
$0.0486 - $0.0416

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head