Menu Search

Nylon Round Head Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0364 - $0.0426 Request the lead time here
8-32
0.125 in
$0.0378 - $0.0442 Request the lead time here
8-32
0.875 in
$0.04 - $0.0466 Request the lead time here
#10-24
0.188 in
$0.0325 - $0.0445 1500 In stock
#10-24
1.250 in
$0.0359 - $0.0418 3000 In stock
#6-32
0.438 in
$0.0409 - $0.0477 1000 In stock
#10-32
0.438 in
$0.0348 - $0.0478 2000 In stock
#10-32
1.750 in
$0.0406 - $0.0557 5000 In stock
1/4" x 20
2.000 in
$0.0678 - $0.0929 500 In stock
1/4" x 20
2.500 in
$0.0402 - $0.0469 2000 In stock
#10-32
0.250 in
$0.0384 - $0.0528 500 In stock
1/4-28
0.750 in
$0.0346 - $0.0474 Request the lead time here
#10-32
1.625 in
$0.0404 - $0.0553 Request the lead time here
1/4" x 20
1.750 in
$0.0389 - $0.0534 500 In stock
1/4-28
1.000 in
$0.0329 - $0.0451 1000 In stock
#10-24
1.500 in
$0.0404 - $0.0471 Request the lead time here
#10-32
0.313 in
012520R125 $0.0377 - $0.0518 Request the lead time here
1/4" x 20
1.250 in
$0.0325 - $0.0445 2000 In stock
#10-32
1.250 in
012520R100 $0.0372 - $0.051 109000 In stock
1/4" x 20
1.000 in
$0.0407 - $0.0474 4000 In stock
#10-32
0.375 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

010832R012

Price Range
$0.0426 - $0.0364

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010832R087

Price Range
$0.0442 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011024R018

Price Range
$0.0466 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011024R125

Price Range
$0.0445 - $0.0325

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R043

Price Range
$0.0418 - $0.0359

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R043

Price Range
$0.0477 - $0.0409

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R175

Price Range
$0.0478 - $0.0348

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R200

Price Range
$0.0557 - $0.0406

Stock Levels
5000 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R250

Price Range
$0.0929 - $0.0678

Stock Levels
500 In stock
Attributes
  • Thread Length
    2.500 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R025

Price Range
$0.0469 - $0.0402

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012528R075

Price Range
$0.0528 - $0.0384

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R162

Price Range
$0.0474 - $0.0346

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R175

Price Range
$0.0553 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012528R100

Price Range
$0.0534 - $0.0389

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011024R150

Price Range
$0.0451 - $0.0329

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R031

Price Range
$0.0471 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R125

Price Range
$0.0518 - $0.0377

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R125

Price Range
$0.0445 - $0.0325

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R100

Price Range
$0.051 - $0.0372

Stock Levels
109000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R037

Price Range
$0.0474 - $0.0407

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head