Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0368 - $0.043 | 4000 In stock |
8-32
|
|
0.250 in
6.4 mm
|
||
$0.0391 - $0.0457 | Request the lead time here |
8-32
|
|
1.250 in
31.8 mm
|
||
$0.0386 - $0.0449 | Request the lead time here |
8-32
|
|
0.281 in
7.1 mm
|
||
$0.0397 - $0.0463 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
$0.0404 - $0.0553 | Request the lead time here |
1/4" x 20
|
|
1.750 in
44.5 mm
|
||
$0.0382 - $0.0447 | 1000 In stock |
#6-40
|
|
0.750 in
19.1 mm
|
||
$0.0349 - $0.0407 | 6000 In stock |
#6-32
|
|
0.188 in
4.8 mm
|
||
$0.032 - $0.0441 | Request the lead time here |
8-32
|
|
1.875 in
47.6 mm
|
||
$0.0319 - $0.0439 | 1000 In stock |
#10-24
|
|
1.000 in
25.4 mm
|
||
$0.0349 - $0.0406 | Request the lead time here |
#3-48
|
|
0.188 in
4.8 mm
|
||
010832R031 | $0.0369 - $0.0431 | Request the lead time here |
8-32
|
|
0.313 in
8 mm
|
|
$0.0342 - $0.0402 | 1000 In stock |
#4-40
|
|
0.438 in
11.1 mm
|
||
$0.0342 - $0.0401 | Request the lead time here |
#2-56
|
|
0.063 in
1.6 mm
|
||
$0.0342 - $0.0402 | Request the lead time here |
#2-56
|
|
0.438 in
11.1 mm
|
||
$0.0356 - $0.0416 | Request the lead time here |
#2-64
|
|
0.375 in
9.5 mm
|
||
$0.0366 - $0.0428 | 1000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
$0.0325 - $0.0445 | 1500 In stock |
#6-32
|
|
2.000 in
50.8 mm
|
||
$0.0389 - $0.0454 | Request the lead time here |
#4-40
|
|
1.188 in
30.2 mm
|
||
$0.036 - $0.0418 | Request the lead time here |
#6-32
|
|
0.094 in
2.4 mm
|
||
$0.0404 - $0.0471 | 1000 In stock |
#10-24
|
|
0.313 in
8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue