Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0354 - $0.0413 | 1000 In stock |
#3-48
|
|
0.313 in
8 mm
|
||
$0.033 - $0.0386 | 4000 In stock |
#4-40
|
|
0.125 in
3.2 mm
|
||
$0.0366 - $0.0427 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
$0.0368 - $0.0504 | 15500 In stock |
1/4" x 20
|
|
0.750 in
19.1 mm
|
||
$0.0551 - $0.0644 | Request the lead time here |
#1-72
|
|
0.500 in
12.7 mm
|
||
$0.0375 - $0.0435 | 1000 In stock |
8-32
|
|
0.500 in
12.7 mm
|
||
$0.0349 - $0.0406 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
$0.0414 - $0.0483 | Request the lead time here |
#4-40
|
|
1.625 in
41.3 mm
|
||
$0.0373 - $0.0433 | 3000 In stock |
#6-32
|
|
1.250 in
31.8 mm
|
||
$0.041 - $0.0478 | 25000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
$0.074 - $0.0865 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
$0.0363 - $0.0423 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
$0.0344 - $0.0403 | Request the lead time here |
#3-48
|
|
0.125 in
3.2 mm
|
||
$0.0354 - $0.0413 | Request the lead time here |
#3-56
|
|
0.313 in
8 mm
|
||
$0.0342 - $0.0402 | 1000 In stock |
#4-40
|
|
0.438 in
11.1 mm
|
||
$0.0375 - $0.0436 | 10000 In stock |
#4-40
|
|
1.250 in
31.8 mm
|
||
$0.0345 - $0.0403 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
$0.0366 - $0.0428 | 1000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
$0.0325 - $0.0445 | 1500 In stock |
#6-32
|
|
2.000 in
50.8 mm
|
||
$0.0368 - $0.043 | 4000 In stock |
8-32
|
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue