Menu Search

Nylon Round Head Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0335 - $0.046 Request the lead time here
#10-32
1.063 in
$0.037 - $0.0507 Request the lead time here
1/4" x 20
0.875 in
$0.0497 - $0.0579 11000 In stock
1/4-28
0.375 in
$0.04 - $0.0549 Request the lead time here
1/4" x 20
0.675 in
0.500 in
$0.0379 - $0.0443 3000 In stock
8-32
1.000 in
$0.0368 - $0.0504 15500 In stock
1/4" x 20
0.750 in
$0.0369 - $0.0431 1000 In stock
#6-32
1.000 in
$0.0337 - $0.0393 Request the lead time here
#2-56
0.281 in
$0.0354 - $0.0413 1000 In stock
#2-56
1.000 in
$0.0333 - $0.0388 1000 In stock
#2-56
0.188 in
$0.0354 - $0.0413 1000 In stock
#3-48
0.313 in
$0.0418 - $0.0488 Request the lead time here
#4-40
1.750 in
$0.0311 - $0.0426 Request the lead time here
#6-32
1.625 in
010440R050 $0.0345 - $0.0403 4000 In stock
#4-40
0.500 in
$0.0534 - $0.0621 Request the lead time here
#1-72
0.250 in
$0.0337 - $0.0393 1000 In stock
#4-40
0.281 in
$0.0345 - $0.0403 70000 In stock
#2-56
0.500 in
$0.0382 - $0.0447 Request the lead time here
#4-40
1.125 in
$0.0377 - $0.044 2000 In stock
#5-40
0.500 in
$0.0351 - $0.0409 Request the lead time here
#1-64
0.250 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

011032R106

Price Range
$0.046 - $0.0335

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R087

Price Range
$0.0507 - $0.037

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012528R037

Price Range
$0.0579 - $0.0497

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw Slotted Drive 1/4-20 0.500 in Nylon 6/6 Black

012520R050B

Price Range
$0.0549 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.175 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4" x 20
  • Color
    Black
Machine Screw - Natural; Nylon 6/6;

010832R100

Price Range
$0.0443 - $0.0379

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R075

Price Range
$0.0504 - $0.0368

Stock Levels
15500 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R100

Price Range
$0.0431 - $0.0369

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R028

Price Range
$0.0393 - $0.0337

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R100

Price Range
$0.0413 - $0.0354

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R018

Price Range
$0.0388 - $0.0333

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R031

Price Range
$0.0413 - $0.0354

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #3-48
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R175

Price Range
$0.0488 - $0.0418

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R162

Price Range
$0.0426 - $0.0311

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R050

Price Range
$0.0403 - $0.0345

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010172R025

Price Range
$0.0621 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #1-72
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R028

Price Range
$0.0393 - $0.0337

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R050

Price Range
$0.0403 - $0.0345

Stock Levels
70000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R112

Price Range
$0.0447 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010540R050

Price Range
$0.044 - $0.0377

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #5-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010164R025

Price Range
$0.0409 - $0.0351

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #1-64
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head