Menu Search

Nylon Round Head Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0353 - $0.0412 Request the lead time here
#2-56
0.875 in
$0.0352 - $0.0409 1000 In stock
#4-40
0.750 in
010632R037 $0.0358 - $0.0417 3000 In stock
#6-32
0.375 in
$0.0382 - $0.0447 Request the lead time here
#2-56
1.125 in
$0.0377 - $0.044 2000 In stock
#5-40
0.500 in
$0.0421 - $0.0489 Request the lead time here
#10-32
1.000 in
$0.0358 - $0.0416 14000 In stock
#3-48
0.375 in
$0.0345 - $0.0404 Request the lead time here
#2-56
0.156 in
$0.0418 - $0.0488 Request the lead time here
#4-40
1.750 in
$0.0317 - $0.0434 Request the lead time here
#10-32
0.750 in
$0.074 - $0.0865 5000 In stock
#0-80
0.188 in
$0.04 - $0.0466 Request the lead time here
#10-32
0.188 in
$0.0335 - $0.046 Request the lead time here
#10-32
1.063 in
$0.037 - $0.0507 Request the lead time here
1/4" x 20
0.875 in
$0.0497 - $0.0579 11000 In stock
1/4-28
0.375 in
$0.0384 - $0.0448 Request the lead time here
#2-56
0.694 in
0.625 in
$0.0366 - $0.0427 Request the lead time here
#4-40
0.274 in
0.188 in
$0.037 - $0.043 Request the lead time here
#2-56
0.319 in
0.250 in
$0.0387 - $0.045 Request the lead time here
#2-56
0.819 in
0.750 in
$0.0607 - $0.0709 Request the lead time here
#1-72
0.561 in
0.500 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

010256R087

Price Range
$0.0412 - $0.0353

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R075

Price Range
$0.0409 - $0.0352

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R037

Price Range
$0.0417 - $0.0358

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R112

Price Range
$0.0447 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010540R050

Price Range
$0.044 - $0.0377

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #5-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R100

Price Range
$0.0489 - $0.0421

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R037

Price Range
$0.0416 - $0.0358

Stock Levels
14000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #3-48
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R015

Price Range
$0.0404 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R175

Price Range
$0.0488 - $0.0418

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R075

Price Range
$0.0434 - $0.0317

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010080R018

Price Range
$0.0865 - $0.074

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R018

Price Range
$0.0466 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

011032R106

Price Range
$0.046 - $0.0335

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R087

Price Range
$0.0507 - $0.037

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012528R037

Price Range
$0.0579 - $0.0497

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw Slotted Drive #2-56 0.625 in Nylon 6/6 Black

010256R062B

Price Range
$0.0448 - $0.0384

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #4-40 0.188 in Nylon 6/6 Black

010440R018B

Price Range
$0.0427 - $0.0366

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.211 in
  • Head Height
    0.086 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.250 in Nylon 6/6 Black

010256R025B

Price Range
$0.043 - $0.037

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.750 in Nylon 6/6 Black

010256R075B

Price Range
$0.045 - $0.0387

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #1-72 0.500 in Nylon 6/6 Black

010172R050B

Price Range
$0.0709 - $0.0607

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.138 in
  • Head Height
    0.061 in
  • Thread Length
    0.500 in
  • Thread Size
    #1-72
  • Color
    Black