Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Diameter | View | |
---|---|---|---|---|
12053B | $0.2891 - $3.4204 | 10107 In stock |
0.354 in
9 mm
|
|
12062B | $0.5752 - $6.794 | 4000 In stock |
0.709 in
18 mm
|
|
$0.1418 - $1.7723 | 4778 In stock |
0.125 in
3.2 mm
|
||
$0.0988 - $1.1692 | 18355 In stock |
0.315 in
8 mm
|
||
$0.4074 - $4.8196 | 16177 In stock |
0.472 in
12 mm
|
||
$0.1851 - $2.1921 | 32675 In stock |
0.630 in
16 mm
|
||
$0.7385 - $9.2193 | 2320 In stock |
0.827 in
21 mm
|
||
$0.2473 - $3.0784 | 4987 In stock |
0.945 in
24 mm
|
||
$0.0827 - $0.9796 | Request the lead time here |
0.236 in
6 mm
|
||
$0.2069 - $2.5869 | Request the lead time here |
0.669 in
17.0 mm
|
||
$0.0886 - $1.1071 | Request the lead time here |
0.236 in
6.0 mm
|
||
$0.259 - $3.2365 | Request the lead time here |
0.906 in
23.0 mm
|
||
$0.5255 - $6.2188 | 6172 In stock |
0.630 in
16 mm
|
||
$0.8707 - $10.8828 | 4000 In stock |
1.024 in
26 mm
|
||
$0.0909 - $1.0759 | 13813 In stock |
0.275 in
7 mm
|
||
$0.182 - $2.1611 | 15908 In stock |
0.580 in
14.7 mm
|
||
$0.6251 - $8.2709 | 500 In stock |
1.850 in
47 mm
|
||
$0.2176 - $2.7199 | Request the lead time here |
0.709 in
18.0 mm
|
||
$0.2052 - $2.5652 | 18112 In stock |
0.709 in
18 mm
|
||
$0.3017 - $3.7779 | 3300 In stock |
1.024 in
26 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue