Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Diameter | View | |
---|---|---|---|---|
$0.3017 - $3.7779 | 3300 In stock |
1.024 in
26 mm
|
||
$0.1033 - $1.2901 | 14388 In stock |
0.394 in
10.0 mm
|
||
$0.1353 - $1.6013 | 12476 In stock |
0.315 in
8 mm
|
||
$0.7043 - $8.7995 | 16378 In stock |
0.879 in
22.3 mm
|
||
$0.3607 - $4.2599 | 39900 In stock |
0.433 in
11 mm
|
||
$0.1416 - $1.7682 | Request the lead time here |
0.512 in
13.0 mm
|
||
$0.0827 - $0.9796 | Request the lead time here |
0.236 in
6 mm
|
||
12674A | $0.1402 - $1.7413 | Request the lead time here |
0.551 in
14 mm
|
|
$0.1417 - $1.6791 | 23069 In stock |
0.511 in
13 mm
|
||
$0.2209 - $2.7518 | Request the lead time here |
0.827 in
21 mm
|
||
$0.1017 - $1.2713 | Request the lead time here |
0.354 in
9.0 mm
|
||
$0.8707 - $10.8828 | 4000 In stock |
1.024 in
26 mm
|
||
$0.2379 - $2.9695 | 15500 In stock |
0.906 in
23 mm
|
||
$1.0246 - $12.8105 | 4000 In stock |
1.063 in
27 mm
|
||
$0.1085 - $1.2842 | 22273 In stock |
0.393 in
10 mm
|
||
$0.4401 - $5.2082 | 8108 In stock |
0.511 in
13 mm
|
||
$1.8345 - $23.0558 | 994 In stock |
1.850 in
47 mm
|
||
$0.1398 - $1.6481 | 141046 In stock |
0.472 in
12 mm
|
||
$0.3002 - $3.7468 | 3110 In stock |
0.787 in
20 mm
|
||
$0.339 - $4.2443 | 2000 In stock |
1.102 in
28 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue