Menu Search

PCB Card Guides - Horizontal/Snap-In/Adjustable

In stock

Adjustable Snap-In Horizontal Card Guides are designed in three pieces; a channel (ACGC) and two end pieces (ACGE) that easily snap into mounting holes on the chassis. The channel is provided in 4-foot lengths that can be cut down to any desired length, Holds .062" thick board. To find channel length: Subtract .34" (constant) from the overall length of assembled part.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Mounting Hole Panel Thickness Overall Length Accepts Panel Thickness Recommended Mounting Hole Size Distance Between Fixing Holes View
$88.10 - $179.60 46 In stock
48.339 in
0.062 in
$228.50 - $492.10 110 In stock
0.050 in
$396.80 - $854.80 48 In stock
0.050 in
Horizontal Card Guide - Overall Width 8.7 mm | 0.344 in ; UL94 V-0

ACGC-4800

Price Range
$179.60 - $88.10

Stock Levels
46 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Overall Length
    48.339 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    32 °F
Horizontal Card Guide - Accepts Panel Thickness 1.3 mm | 0.050 in ; ; Black ; Polyvinyl Chloride

BMS-D-48

Price Range
$492.10 - $228.50

Stock Levels
110 In stock
Attributes
  • Accepts Panel Thickness
    0.050 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.150 in
  • Minimum Operating Temperature
    32 °F
  • Overall Width
    48.000 in
Horizontal Card Guide - Accepts Panel Thickness 1.3 mm | 0.050 in ; ; Black ; Polyvinyl Chloride

BMS-DA-48

Price Range
$854.80 - $396.80

Stock Levels
48 In stock
Attributes
  • Accepts Panel Thickness
    0.050 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.150 in
  • Minimum Operating Temperature
    32 °F
  • Overall Width
    48.000 in