Menu Search

PCB Card Guides - Horizontal/Snap-In/Double Tapered Ends/Grips

In stock

Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062" thick PCB. Snaps into 2 holes into a panel of .062", 8 lengths; from 2.5" to 6". Support boards horizontally in tight spaces like a PCB rack, UL94 V-2 Nylon 6/6, Natural, 500 per bag.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Mounting Hole Panel Thickness Overall Length Accepts Panel Thickness Recommended Mounting Hole Size Distance Between Fixing Holes View
$0.3173 - $0.3604 2000 In stock
3 in
0.062 in
2.5 in
$0.3376 - $0.3835 21000 In stock
4 in
0.062 in
3.5 in
$0.3283 - $0.3731 24500 In stock
3.5 in
0.062 in
3 in
$0.3995 - $0.454 7000 In stock
5 in
0.062 in
4.5 in
$0.3995 - $0.454 6000 In stock
5.5 in
0.062 in
5 in
$0.381 - $0.4329 1500 In stock
4.5 in
0.062 in
4 in
$0.417 - $0.4739 4000 In stock
6 in
0.062 in
5.5 in
$0.3068 - $0.3488 7500 In stock
2.5 in
0.062 in
2 in
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 76.2 mm | 3.000 in

RCGH-30

Price Range
$0.3604 - $0.3173

Stock Levels
2000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    2.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4.000 in

RCGH-40

Price Range
$0.3835 - $0.3376

Stock Levels
21000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    3.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 88.9 mm | 3.500 in

RCGH-35

Price Range
$0.3731 - $0.3283

Stock Levels
24500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    3 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 127 mm | 5.000 in

RCGH-50

Price Range
$0.454 - $0.3995

Stock Levels
7000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    4.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 139.7 mm | 5.500 in

RCGH-55

Price Range
$0.454 - $0.3995

Stock Levels
6000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 114.3 mm | 4.500 in

RCGH-45

Price Range
$0.4329 - $0.381

Stock Levels
1500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    4 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 152.4 mm | 6.000 in

RCGH-60

Price Range
$0.4739 - $0.417

Stock Levels
4000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    5.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 63.5 mm | 2.500 in

RCGH-25

Price Range
$0.3488 - $0.3068

Stock Levels
7500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    2 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F