Menu Search

PCB Card Guides - Vertical/Snap-In/Locking/Latched

In stock

Snap-In Locking Vertical Card Guides have a locking tab to securely hold the board in place vertically. These tension guides mount into a square hole to prevent rotation and the snap-in element provides fast, easy installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height View
$0.181 - $0.2058 9000 In stock
0.063 in
1.252 in
$0.1053 - $0.1195 9000 In stock
0.063 in
1.181 in
Vertical Card Guide - UL94 V-2 ; Height 31.8 mm | 1.252 in

VMCGLE-31M-01

Price Range
$0.2058 - $0.181

Stock Levels
9000 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 30.0 mm | 1.181 in

VMCGE-30M-01

Price Range
$0.1195 - $0.1053

Stock Levels
9000 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.181 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural