Menu Search

PCB Card Guides - Vertical/Snap-In/Locking/Release Tab

In stock

Snap-In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height View
$0.4276 - $0.8995 19300 In stock
0.063 in
1.87 in
LCBG-3T-01 $0.4446 - $0.9355 Request the lead time here
0.063 in
2.874 in
$0.4193 - $0.8822 18000 In stock
0.063 in
0.882 in
$0.4234 - $0.8909 14700 In stock
0.063 in
1.374 in
Vertical Card Guide - UL94 V-2 ; Height 47.5 mm | 1.87 in

LCBG-2T-01

Price Range
$0.8995 - $0.4276

Stock Levels
19300 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.87 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 73.0 mm | 2.874 in

LCBG-3T-01

Price Range
$0.9355 - $0.4446

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    2.874 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 22.4 mm | 0.882 in

LCBG-1T-01

Price Range
$0.8822 - $0.4193

Stock Levels
18000 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    0.882 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 34.9 mm | 1.374 in

LCBG-1.5T-01

Price Range
$0.8909 - $0.4234

Stock Levels
14700 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.374 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural