Menu Search

PCB Card Pullers

In stock

Attaches to a circuit board for ease of pulling out and pushing back into position. Curved tab for fingertip grip, Snaps into two .125" dia. holes in a 1/16" NOMINAL BOARD.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
CCP-1-01 $0.3494 - $0.3969 13500 In stock
Circuit Board Puller - 3.2 mm | 0.125 in ; 1.6 mm | 0.062 in

CCP-1-01

Price Range
$0.3969 - $0.3494

Stock Levels
13500 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Distance Between Fixing Holes
    1.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Height
    0.87 in