Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Locking Supports provide a secure hold on the side of the PCB and the snap-in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2192 - $0.2492 | 1000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.625 in
15.9 mm
|
||
| $0.243 - $0.2761 | 1000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
| $0.2553 - $0.2903 | 2000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
| $0.4229 - $0.5075 | 1000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.910 in
23.1 mm
|
||
| PCBEH-10-01 | $0.3844 - $0.4612 | Request the lead time here |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.661 in
16.8 mm
|
|
| PCBEH-7-01 | $0.367 - $0.4406 | 6000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.063 in
1.6 mm
|
0.470 in
11.9 mm
|
|
| $0.2371 - $0.2692 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.2305 - $0.2618 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2421 - $0.275 | 1000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.219 - $0.2489 | 11000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.2147 - $0.2438 | 9000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.2502 - $0.2843 | 5000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.2027 - $0.2301 | 10000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2084 - $0.2368 | 9000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.2305 - $0.2619 | 2000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.2055 - $0.2337 | 5000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2324 - $0.264 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.2193 - $0.2492 | 4000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2628 - $0.2987 | 1000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.2846 - $0.3234 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm