Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1366 - $0.155 | 13000 In stock |
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.1735 - $0.1969 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.1749 - $0.1987 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.1629 - $0.1851 | 1000 In stock |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.1477 - $0.1678 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| PSD-7M-19 | $0.1629 - $0.1851 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
| PSD-10M-01 | $0.1332 - $0.1516 | 7000 In stock |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
|
| PSD-7M-01 | $0.1251 - $0.1424 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
| PSD-12M-01 | $0.1421 - $0.1615 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
|
| $0.1387 - $0.1576 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.1664 - $0.1891 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.1941 - $0.2206 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.1775 - $0.2013 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.1777 - $0.2018 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.1806 - $0.205 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.1346 - $0.1529 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.1371 - $0.1558 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.1229 - $0.1393 | 2000 In stock |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.1781 - $0.2024 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.1251 - $0.1424 | Request the lead time here |
Locking Arrowhead Fix/Flat Rest Fix
|
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm