Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.
Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.
We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.828 - $0.9412 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $0.5368 - $0.6098 | 500 In stock |
|
|
0.787 in
20.0 mm
|
||
| MTS-13 | $0.2348 - $0.2667 | 7000 In stock |
|
|
0.504 in
12.8 mm
|
|
| $0.177 - $0.1965 | 2000 In stock |
|
|
0.236 in
6.0 mm
|
||
| 14HTSP002 | $0.1781 - $0.2199 | 1000 In stock |
|
|
0.375 in
9.5 mm
|
|
| 14HTSP003 | $0.1854 - $0.2288 | 11000 In stock |
|
|
0.500 in
12.7 mm
|
|
| 14HTSP019 | $0.2036 - $0.2513 | 7000 In stock |
|
|
0.625 in
15.9 mm
|
|
| 14HTSP042 | $0.1166 - $0.144 | 3000 In stock |
|
|
1.125 in
28.6 mm
|
|
| $0.2127 - $0.2626 | 1000 In stock |
|
|
0.625 in
15.9 mm
|
||
| $0.2622 - $0.3235 | Request the lead time here |
|
|
1.125 in
28.6 mm
|
||
| 14HTSP220 | $0.3675 - $0.5072 | 2000 In stock |
|
|
0.875 in
22.2 mm
|
|
| $0.1745 - $0.2155 | 1000 In stock |
|
|
0.250 in
6.4 mm
|
||
| 14HTSP029 | $0.1817 - $0.2244 | 55000 In stock |
|
|
0.438 in
11.1 mm
|
|
| 14HTSP109 | $0.2317 - $0.2861 | 21000 In stock |
|
|
0.750 in
19.1 mm
|
|
| $0.196 - $0.2419 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
| $0.2632 - $0.3251 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
| $0.1968 - $0.243 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
| $0.3574 - $0.4931 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
| $0.192 - $0.237 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
| $0.2006 - $0.2477 | Request the lead time here |
|
|
0.250 in
6.4 mm