Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.

Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.

We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
CBTS010A $0.3203 - $0.3549 7000 In stock
0.197 in
$0.7575 - $0.8393 1000 In stock
1.496 in
MTS-12 $0.2242 - $0.2544 3000 In stock
0.472 in
$0.2313 - $0.2629 18000 In stock
0.394 in
$7.732 - $8.1372 10 In stock
0.787 in
$0.252 - $0.2793 Request the lead time here
0.236 in
$0.6383 - $0.7073 Request the lead time here
0.984 in
$0.3054 - $0.347 5000 In stock
0.717 in
$0.3579 - $0.3965 4000 In stock
0.276 in
$0.5612 - $0.6219 Request the lead time here
0.748 in
$0.9984 - $1.1061 Request the lead time here
1.654 in
$7.9892 - $8.4081 Request the lead time here
0.472 in
$14.0709 - $14.8112 Request the lead time here
1.181 in
CBTS005A $0.2611 - $0.2893 1000 In stock
0.157 in
$0.4026 - $0.4461 Request the lead time here
0.472 in
$14.8533 - $15.4772 Request the lead time here
1.181 in
$10.3523 - $10.8955 Request the lead time here
0.709 in
$0.3718 - $0.4118 Request the lead time here
0.374 in
$1.1715 - $1.298 500 In stock
1.929 in
CBTS105A $0.6058 - $0.6711 1000 In stock
0.866 in
  • of 13
Female To Female Standoff - ; Spacer Length 5 mm | 0.197 in

CBTS010A

Price Range
$0.3549 - $0.3203

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.197 in
Female To Female Standoff - ; Spacer Length 38 mm | 1.496 in

CBTS135A

Price Range
$0.8393 - $0.7575

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.496 in
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 12.0 mm | 0.472 in

MTS-12

Price Range
$0.2544 - $0.2242

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.472 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 10.0 mm | 0.394 in

MTS-10S

Price Range
$0.2629 - $0.2313

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
  • Color
    Natural
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186502070409

Price Range
$8.1372 - $7.732

Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.787 in
  • Color
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 6.0 mm | 0.236 in

302306059935

Price Range
$0.2793 - $0.252

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.118 in
  • Spacer Length
    0.236 in
  • Color
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - ; Spacer Length 25 mm | 0.984 in

CBTS115A

Price Range
$0.7073 - $0.6383

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.984 in
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 18.2 mm | 0.717 in

MTS-18

Price Range
$0.347 - $0.3054

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.717 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 7 mm | 0.276 in

CBTS020A

Price Range
$0.3965 - $0.3579

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.276 in
Female To Female Standoff - ; Spacer Length 19 mm | 0.748 in

CBTS095A

Price Range
$0.6219 - $0.5612

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.748 in
Female To Female Standoff - ; Spacer Length 42 mm | 1.654 in

CBTS145A

Price Range
$1.1061 - $0.9984

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.654 in
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186401270409

Price Range
$8.4081 - $7.9892

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.472 in
  • Color
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186503070409

Price Range
$14.8112 - $14.0709

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    1.181 in
  • Color
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; Spacer Length 4 mm | 0.157 in

CBTS005A

Price Range
$0.2893 - $0.2611

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.157 in
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 12.0 mm | 0.472 in

302212059935

Price Range
$0.4461 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.472 in
  • Color
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186403070409

Price Range
$15.4772 - $14.8533

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    1.181 in
  • Color
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 18.0 mm | 0.709 in

186501870409

Price Range
$10.8955 - $10.3523

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.709 in
  • Color
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; Spacer Length 9.5 mm | 0.375 in

CBTS035A

Price Range
$0.4118 - $0.3718

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
Female To Female Standoff - ; Spacer Length 49 mm | 1.929 in

CBTS155A

Price Range
$1.298 - $1.1715

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.929 in
Female To Female Standoff - ; Spacer Length 22 mm | 0.866 in

CBTS105A

Price Range
$0.6711 - $0.6058

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.866 in