Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.
Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.
We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $6.8372 - $7.1953 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| $15.8254 - $16.658 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
| $0.8174 - $0.922 | Request the lead time here |
|
|
1.102 in
28.0 mm
|
||
| $0.5051 - $1.0626 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $11.6439 - $12.2566 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $0.4144 - $0.4592 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
| $7.8733 - $8.287 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
| $9.3145 - $9.804 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $0.1929 - $0.2196 | 3000 In stock |
|
|
0.25 in
6.35 mm
|
||
| $0.3857 - $0.4275 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| $0.5741 - $0.6361 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $0.4771 - $0.5287 | Request the lead time here |
|
|
0.669 in
17.0 mm
|
||
| $7.4965 - $7.89 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
| $14.3268 - $15.0803 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
| $5.2408 - $5.5167 | Request the lead time here |
|
|
0.157 in
4.0 mm
|
||
| $0.6219 - $0.689 | Request the lead time here |
|
|
0.945 in
24.0 mm
|
||
| $9.7401 - $10.2515 | Request the lead time here |
|
|
0.709 in
18.0 mm
|
||
| CBTS150A | $1.113 - $1.2332 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
| $0.2333 - $0.2593 | 1000 In stock |
|
|
0.591 in
15.0 mm
|
||
| $0.2894 - $0.3216 | 1000 In stock |
|
|
0.984 in
25.0 mm