Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.

Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.

We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
$0.2339 - $0.2888 Request the lead time here
0.625 in
$0.196 - $0.2419 Request the lead time here
0.375 in
$0.2358 - $0.2909 Request the lead time here
0.672 in
$0.1725 - $0.2129 Request the lead time here
0.563 in
$0.192 - $0.237 Request the lead time here
0.250 in
  • of 13
Female To Female Standoff #4-40 0.188 in 0.625 in Nylon 6/6 Black

14HTSP119B

Price Range
$0.2888 - $0.2339

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.625 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.625 in
Female To Female Standoff #6-32 0.250 in 0.375 in Nylon 6/6 Black

14HTSP007B

Price Range
$0.2419 - $0.196

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.375 in
Female To Female Standoff #8-32 0.250 in 0.672 in Nylon 6/6 Black

14HTSP041B

Price Range
$0.2909 - $0.2358

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.672 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.672 in
Female To Female Standoff #4-40 0.250 in 0.563 in Nylon 6/6 Black

14HTSP024B

Price Range
$0.2129 - $0.1725

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.563 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.563 in
Female To Female Standoff #8-32 0.250 in 0.250 in Nylon 6/6 Black

14HTSP011B

Price Range
$0.237 - $0.192

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.250 in